Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.5797 - £ 2.6364 | Request the lead time here |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.122 in
28.5 mm
|
||
| £ 1.0602 - £ 1.1041 | 150 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.0077 - £ 1.0503 | 498 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.5166 - £ 1.5733 | 199 In stock |
0.787 in
20.0 mm
|
|
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 3.1467 - £ 3.2175 | 2230 In stock |
0.906 in
23.0 mm
|
|
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.0007 - £ 1.0432 | 57 In stock |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.0503 - £ 1.0942 | 4129 In stock |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 3.5294 - £ 3.6002 | 4656 In stock |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| £ 3.5294 - £ 3.6002 | Request the lead time here |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
| £ 4.1814 - £ 4.2664 | 80 In stock |
1.339 in
34.0 mm
|
|
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 1.4741 - £ 1.5308 | 100 In stock |
0.669 in
17.0 mm
|
|
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | 1455 In stock |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | 7500 In stock |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.6024 - £ 0.6279 | 8700 In stock |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.523 - £ 0.5457 | 600 In stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | 1349 In stock |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.6024 - £ 0.6279 | 29700 In stock |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.523 - £ 0.5457 | 5400 In stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.4599 - £ 1.5166 | 1100 In stock |
0.551 in
14.0 mm
|
|
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.4883 - £ 1.5449 | 8609 In stock |
0.709 in
18.0 mm
|
|
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue