Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
£ 0.0661 - £ 0.0704 5000 In stock
£ 0.1554 - £ 0.1778 7919 In stock
11.1 mm
3.6 mm
£ 0.2786 - £ 0.3022 Request the lead time here
11.1 mm
8.6 mm
10160305 £ 0.1554 - £ 0.1778 44622 In stock
11.1 mm
18.3 mm
£ 0.4139 - £ 0.4223 3000 In stock
31.0 mm
27.4 mm
10007679 £ 0.0945 - £ 0.1005 Request the lead time here
£ 0.08 - £ 0.1098 1568 In stock
11.1 mm
17.5 mm
£ 0.1496 - £ 0.2052 Request the lead time here
11.1 mm
25.4 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.3 mm
3.8 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.3 mm
9.8 mm
£ 0.092 - £ 0.1263 10000 In stock
11.1 mm
17.5 mm
£ 0.08 - £ 0.1098 7139 In stock
11.1 mm
8.4 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
8.4 mm
10246016 £ 0.5258 - £ 0.5258 67094 In stock
11.1 mm
2.8 mm
£ 0.5995 - £ 0.5995 118810 In stock
11.1 mm
18.2 mm
£ 0.08 - £ 0.1098 1848 In stock
11.1 mm
25.4 mm
£ 0.08 - £ 0.1098 10133 In stock
11.1 mm
17.5 mm
£ 0.08 - £ 0.1098 6000 In stock
11.1 mm
3.6 mm
10281468 £ 0.5017 - £ 0.5017 3764 In stock
11.1 mm
8.6 mm
£ 0.08 - £ 0.1098 9051 In stock
11.1 mm
3.6 mm
  • of 3
Wire Saddle 31.0 mm 14.0 mm Black Nylon 6/6

10007655

Price Range
£ 0.0704 - £ 0.0661

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    14.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

10160275

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
7919 In stock
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Wire Saddle 8.6 mm 11.1 mm Nylon 6/6 Natural

10160282

Price Range
£ 0.3022 - £ 0.2786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Cable Grommet 18.3 mm 11.1 mm Nylon 6/6 Natural

10160305

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
44622 In stock
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    18.3 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Cable Grommet 27.5 mm Nylon 6/6 Natural

10009758

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Inside Height
    27.4 mm
  • Inside Width
    31.0 mm
Wire Saddle 36.2 mm 14.0 mm Black Nylon 6/6

10007679

Price Range
£ 0.1005 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    14.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

10014363

Price Range
£ 0.1098 - £ 0.08

Stock Levels
1568 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10014585

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 3.8 mm 11.3 mm Nylon 6/6 Natural

10014486

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.8 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
  • Full Material
    Polyamide
Cable Grommet 9.8 mm 11.3 mm Nylon 6/6 Natural

10014493

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    9.8 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
  • Full Material
    Polyamide
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

10014370

Price Range
£ 0.1263 - £ 0.092

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

10014424

Price Range
£ 0.1098 - £ 0.08

Stock Levels
7139 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

10014301

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 2.8 mm 11.1 mm Nylon 6/6 Natural

10246016

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
67094 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    2.8 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 18.2 mm 11.1 mm Nylon 6/6 Natural

10281499

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
118810 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    18.2 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10014462

Price Range
£ 0.1098 - £ 0.08

Stock Levels
1848 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

10014448

Price Range
£ 0.1098 - £ 0.08

Stock Levels
10133 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014240

Price Range
£ 0.1098 - £ 0.08

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 8.6 mm 11.1 mm Nylon 6/6 Natural

10281468

Price Range
£ 0.5017 - £ 0.5017

Stock Levels
3764 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014271

Price Range
£ 0.1098 - £ 0.08

Stock Levels
9051 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm