Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.
Series Code :SR5448
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Movement Action | Overall Length | Material | Mount Type | Holding Force | View | |
---|---|---|---|---|---|---|---|---|
£ 36.9635 - £ 36.9635 | Request the lead time here |
Push Pull
|
4.764 in
121.0 mm
|
Steel
|
Flanged Base
|
661.4 lbs
300.0 kg
|
||
£ 33.7587 - £ 33.7587 | Request the lead time here |
Push Pull
|
6.024 in
153.0 mm
|
Steel
|
Flanged Base
|
881.8 lbs
400.0 kg
|
||
£ 106.0794 - £ 106.0794 | Request the lead time here |
Push Pull
|
12.323 in
313.0 mm
|
Steel
|
Flanged Base
|
5732 lbs
2600.0 kg
|
||
£ 24.1841 - £ 24.1841 | Request the lead time here |
Pull
|
4.843 in
123.0 mm
|
Steel
|
Flanged Base
|
716.5 lbs
325.0 kg
|
||
£ 20.7315 - £ 20.7315 | Request the lead time here |
Pull
|
3.13 in
79.5 mm
|
Stainless Steel
|
Flanged Base
|
330.7 lbs
150.0 kg
|
||
£ 44.7798 - £ 44.7798 | Request the lead time here |
Pull
|
4.843 in
123.0 mm
|
Stainless Steel
|
Flanged Base
|
716.5 lbs
325.0 kg
|
||
£ 22.0263 - £ 22.0263 | Request the lead time here |
Pull
|
5.827 in
148.0 mm
|
Steel
|
Flanged Base
|
771.6 lbs
350.0 kg
|
||
£ 28.7237 - £ 28.7237 | Request the lead time here |
Pull
|
5.827 in
148.0 mm
|
Steel
|
Flanged Base
|
771.6 lbs
350.0 kg
|
||
£ 26.6857 - £ 26.6857 | Request the lead time here |
Push Pull
|
4.843 in
123.0 mm
|
Steel
|
Flanged Base
|
551.2 lbs
250.0 kg
|
||
£ 42.7578 - £ 42.7578 | Request the lead time here |
Push Pull
|
5.827 in
148.0 mm
|
Steel
|
Flanged Base
|
771.6 lbs
350.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.