Menu Search

Square Tube Inserts - Multi Purpose

In production

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: PE-LD
Colour: Black
Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability H h AxA Compatible Wall Thickness Range View
In production
12.0 mm
4.0 mm
12.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
In production
11.5 mm
4.0 mm
15.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
In production
12.0 mm
5.0 mm
22.0 mm
1.0 - 3.5 mm | 0.039 - 0.138 in
In production
14.5 mm
5.0 mm
40.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
In production
15.0 mm
5.0 mm
60.0 mm
1.5 - 3.5 mm | 0.059 - 0.138 in
In production
21.0 mm
6.0 mm
80.0 mm
1.5 - 4.0 mm | 0.059 - 0.157 in
In production
12.0 mm
4.0 mm
10.0 mm
0.8 - 2.5 mm | 0.031 - 0.098 in
In production
11.5 mm
5.0 mm
20.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
In production
19.0 mm
5.0 mm
70.0 mm
1.5 - 4.0 mm | 0.059 - 0.157 in
In production
21.5 mm
6.0 mm
95.0 mm
3.5 - 5.5 mm | 0.138 - 0.217 in
In production
34.0 mm
3.0 mm
140.0 mm
4.0 - 7.0 mm | 0.157 - 0.276 in
In production
11.5 mm
5.0 mm
18.0 mm
1.5 - 3.0 mm | 0.059 - 0.118 in
In production
11.5 mm
5.0 mm
32.0 mm
1.0 - 3.5 mm | 0.039 - 0.138 in
In production
14.5 mm
5.0 mm
45.0 mm
3.0 - 5.0 mm | 0.118 - 0.197 in
In production
12.0 mm
5.0 mm
35.0 mm
2.5 - 5.0 mm | 0.098 - 0.197 in
In production
14.5 mm
5.0 mm
55.0 mm
2.0 - 4.5 mm | 0.079 - 0.177 in
In production
21.0 mm
5.0 mm
65.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
In production
24.0 mm
7.0 mm
100.0 mm
5.0 - 8.0 mm | 0.197 - 0.315 in
In production
25.0 mm
5.0 mm
120.0 mm
2.5 - 6.0 mm | 0.098 - 0.236 in
In production
11.5 mm
5.0 mm
25.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
  • of 2
Square Tube Insert 12.0 mm 1.0 mm - 2.0 mm Black PE-LD

20594282


Stock Levels
In production
Attributes
  • AxA
    12.0 mm
  • H
    12.0 mm
  • h
    4.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Square Tube Insert 15.0 mm 1.0 mm - 2.0 mm Black PE-LD

20594305


Stock Levels
In production
Attributes
  • AxA
    15.0 mm
  • H
    11.5 mm
  • h
    4.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Square Tube Insert 22.0 mm 1.0 mm - 3.5 mm Black PE-LD

20594336


Stock Levels
In production
Attributes
  • AxA
    22.0 mm
  • H
    12.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.5 mm
Square Tube Insert 40.0 mm 1.0 mm - 3.0 mm Black PE-LD

20594398


Stock Levels
In production
Attributes
  • AxA
    40.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 60.0 mm 1.5 mm - 3.5 mm Black PE-LD

20594473


Stock Levels
In production
Attributes
  • AxA
    60.0 mm
  • H
    15.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    3.5 mm
Square Tube Insert 80.0 mm 1.5 mm - 4.0 mm Black PE-LD

20594510


Stock Levels
In production
Attributes
  • AxA
    80.0 mm
  • H
    21.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    4.0 mm
Square Tube Insert 10.0 mm 0.8 mm - 2.5 mm Black PE-LD

20594275


Stock Levels
In production
Attributes
  • AxA
    10.0 mm
  • H
    12.0 mm
  • h
    4.0 mm
  • Minimum Compatible Wall Thickness
    0.8 mm
  • Maximum Compatible Wall Thickness
    2.5 mm
Square Tube Insert 20.0 mm 1.0 mm - 3.0 mm Black PE-LD

20594329


Stock Levels
In production
Attributes
  • AxA
    20.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 70.0 mm 1.5 mm - 4.0 mm Black PE-LD

20594503


Stock Levels
In production
Attributes
  • AxA
    70.0 mm
  • H
    19.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    4.0 mm
Square Tube Insert 95.0 mm 3.5 mm - 5.5 mm Black PE-LD

20594558


Stock Levels
In production
Attributes
  • AxA
    95.0 mm
  • H
    21.5 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    3.5 mm
  • Maximum Compatible Wall Thickness
    5.5 mm
Square Tube Insert 140.0 mm 4.0 mm - 7.0 mm Black PE-LD

20594619


Stock Levels
In production
Attributes
  • AxA
    140.0 mm
  • H
    34.0 mm
  • h
    3.0 mm
  • Minimum Compatible Wall Thickness
    4.0 mm
  • Maximum Compatible Wall Thickness
    7.0 mm
Square Tube Insert 18.0 mm 1.5 mm - 3.0 mm Black PE-LD

20594312


Stock Levels
In production
Attributes
  • AxA
    18.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.5 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 32.0 mm 1.0 mm - 3.5 mm Black PE-LD

20594367


Stock Levels
In production
Attributes
  • AxA
    32.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.5 mm
Square Tube Insert 45.0 mm 3.0 mm - 5.0 mm Black PE-LD

20594428


Stock Levels
In production
Attributes
  • AxA
    45.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Square Tube Insert 35.0 mm 2.5 mm - 5.0 mm Black PE-LD

20594381


Stock Levels
In production
Attributes
  • AxA
    35.0 mm
  • H
    12.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    2.5 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Square Tube Insert 55.0 mm 2.0 mm - 4.5 mm Black PE-LD

20594466


Stock Levels
In production
Attributes
  • AxA
    55.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    2.0 mm
  • Maximum Compatible Wall Thickness
    4.5 mm
Square Tube Insert 65.0 mm 1.0 mm - 3.0 mm Black PE-LD

20594497


Stock Levels
In production
Attributes
  • AxA
    65.0 mm
  • H
    21.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 100.0 mm 5.0 mm - 8.0 mm Black PE-LD

20594572


Stock Levels
In production
Attributes
  • AxA
    100.0 mm
  • H
    24.0 mm
  • h
    7.0 mm
  • Minimum Compatible Wall Thickness
    5.0 mm
  • Maximum Compatible Wall Thickness
    8.0 mm
Square Tube Insert 120.0 mm 2.5 mm - 6.0 mm Black PE-LD

20594596


Stock Levels
In production
Attributes
  • AxA
    120.0 mm
  • H
    25.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    2.5 mm
  • Maximum Compatible Wall Thickness
    6.0 mm
Square Tube Insert 25.0 mm 1.0 mm - 3.0 mm Black PE-LD

20594343


Stock Levels
In production
Attributes
  • AxA
    25.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 30.0 mm 1.0 mm - 3.0 mm Black PE-LD

20594350


Stock Levels
In production
Attributes
  • AxA
    30.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 45.0 mm 1.0 mm - 3.0 mm Black PE-LD

20594411


Stock Levels
In production
Attributes
  • AxA
    45.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 50.0 mm 1.0 mm - 2.5 mm Black PE-LD

20594435


Stock Levels
In production
Attributes
  • AxA
    50.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.5 mm
Square Tube Insert 60.0 mm 3.0 mm - 5.0 mm Black PE-LD

20594480


Stock Levels
In production
Attributes
  • AxA
    60.0 mm
  • H
    17.5 mm
  • h
    6.5 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Square Tube Insert 90.0 mm 3.0 mm - 5.0 mm Black PE-LD

20594541


Stock Levels
In production
Attributes
  • AxA
    90.0 mm
  • H
    25.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Square Tube Insert 110.0 mm 3.0 mm - 5.0 mm Black PE-LD

20594589


Stock Levels
In production
Attributes
  • AxA
    110.0 mm
  • H
    24.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Square Tube Insert 13.0 mm 0.5 mm - 2.0 mm Black PE-LD

20594299


Stock Levels
In production
Attributes
  • AxA
    13.0 mm
  • H
    12.0 mm
  • h
    4.0 mm
  • Minimum Compatible Wall Thickness
    0.5 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
Square Tube Insert 35.0 mm 1.0 mm - 3.0 mm Black PE-LD

20594374


Stock Levels
In production
Attributes
  • AxA
    35.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    3.0 mm
Square Tube Insert 40.0 mm 3.0 mm - 5.0 mm Black PE-LD

20594404


Stock Levels
In production
Attributes
  • AxA
    40.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Square Tube Insert 50.0 mm 2.6 mm - 4.0 mm Black PE-LD

20594442


Stock Levels
In production
Attributes
  • AxA
    50.0 mm
  • H
    25.0 mm
  • h
    6.5 mm
  • Minimum Compatible Wall Thickness
    2.6 mm
  • Maximum Compatible Wall Thickness
    4.0 mm
Square Tube Insert 50.0 mm 3.5 mm - 6.0 mm Black PE-LD

20594459


Stock Levels
In production
Attributes
  • AxA
    50.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    3.5 mm
  • Maximum Compatible Wall Thickness
    6.0 mm
Square Tube Insert 80.0 mm 2.5 mm - 5.0 mm Black PE-LD

20594527


Stock Levels
In production
Attributes
  • AxA
    80.0 mm
  • H
    24.0 mm
  • h
    8.0 mm
  • Minimum Compatible Wall Thickness
    2.5 mm
  • Maximum Compatible Wall Thickness
    5.0 mm
Square Tube Insert 100.0 mm 1.0 mm - 4.0 mm Black PE-LD

20594565


Stock Levels
In production
Attributes
  • AxA
    100.0 mm
  • H
    24.0 mm
  • h
    7.0 mm
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    4.0 mm
Square Tube Insert 150.0 mm 5.0 mm - 8.0 mm Black PE-LD

20594626


Stock Levels
In production
Attributes
  • AxA
    150.0 mm
  • H
    27.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    5.0 mm
  • Maximum Compatible Wall Thickness
    8.0 mm
Square Tube Insert 125.0 mm 3.0 mm - 6.0 mm Black PE-LD

20594602


Stock Levels
In production
Attributes
  • AxA
    125.0 mm
  • H
    25.0 mm
  • h
    5.0 mm
  • Minimum Compatible Wall Thickness
    3.0 mm
  • Maximum Compatible Wall Thickness
    6.0 mm
Square Tube Insert 80.0 mm 4.0 mm - 7.0 mm Black PE-LD

20594534


Stock Levels
In production
Attributes
  • AxA
    80.0 mm
  • H
    21.0 mm
  • h
    6.0 mm
  • Minimum Compatible Wall Thickness
    4.0 mm
  • Maximum Compatible Wall Thickness
    7.0 mm
Square Tube Insert - Black PE-LD

20594633


Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene