Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

95C

 (12 product groups)

List Grid

Bolt Seals

High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.

  • A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
  • Has an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
  • ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
Material: ABS, PP, Steel Colour: Yellow, Blue, White, Orange, Red, Green Series Code: SREinLock, SRH0019, SRH0018

Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Rectangular Inserts are applied to a variety of tubular applications.
  • Provides neat and tidy appearance.
Material: ABS, PE Colour: Silver, Black Series Code: SR5721, SR1553

Decorative Screw Covers

Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.

  • Designed to conceal exposed screw heads and provide a more decorative and polished look.
  • It has a wide range of up to 16 colours.
  • Used in applications like furniture, cabinets, office decor and even automotive decor.
Material: ABS Colour: Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, Ivory, Aluminium, Light Oak, Grid, White Series Code: SR1600

Oval Tube Inserts

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE Colour: Natural, Black, White, Grey Series Code: SR5732, SR1557, SR1558

Rectangular Tube Inserts

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Round Glides

Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.

  • Used as a protection plug or as aglide.
  • Designed to fit into end of a tube or pipe.
  • Protect floors from scratches, scuffs, and other damages.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632

Round Tube Inserts - Chrome Finish

Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.

The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.

  • Ribbed shank.
  • Easy insertion and retention.
  • Provides a neat finish.
Material: ABS, PE Colour: Black, Silver, Chrome Series Code: SR5723, SR1562

Round Tube Inserts - Metal

Round Inserts are used to finish the end of tubular products, providing a clean and visually pleasing appearance. Provides a base to prevent scratches and damage when products come into contact with a surface.

  • Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance.
  • Provides a base to prevent scratches and damage when products come into contact with a surface.
  • Quick and easy assembly.
Material: Steel Colour: Natural Series Code: SR1554

Security Seals

Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.

  • Our Security Seals provide a tamper evident seal for plastic containers, plus security protection against theft and contamination.
  • Ideal for use on storage and shopping containers.
Material: Steel, PP, HIPS Colour: Orange, Yellow, Red, Green, Natural, White, Blue Series Code: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Sheet Metal Plugs - Variable Hole

Sheet Metal Plugs are used to blank holes during transportation and can be used on finished sheet metal products, to provide a clean finish. The plug protects the handler from machine cut holes, in the sheet metal, containing hazardous shards around the edges.

The plug can also protect internal threads from damage during transportation. The variable hole part design allows each part to plug a variety of sheet metal hole sizes.

This is an interesting choice if your project requires multiple holes to be protected, yet you prefer a consistent design for a great overall appearance. Typically used in a variety of sheet metal panel applications, on products from various industries.

  • Used to blank holes during transportation.
  • Protects internal threads from damage during transportation.
  • Used in sheet metal panel applications on products from different industries.
Material: ABS Colour: Black Series Code: SRTFLH

Square Tube Inserts

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Utility & Meter Seals

Utility and Meter Seals provide tamper evidence for meters and objects requiring thin wire seals, including water and electricity meters. The wire is fitted through small apertures, and pulled tight to secure it into place. Types include AnchorLock, ClickLock, CrimpLock and TwistLock.

  • Utility and Metre Seals are specially designed to reveal evidence of tampering or breach for a wide range of metres or obects that require a thin wire seal.
  • Thin metal wire can be passed through small or difficult apertures.
  • Ideal for water and electricity metres, junction and other safety boxes.
Material: PC, ABS, Polycarbonate, Steel Colour: Blue, Yellow, Red, Orange, Green, White, Natural Series Code: SRH0047, SRCrimpLock, SRH0044, SRH0042, SRH0046, SRMeterLock