For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(47 product groups)
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.
These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
These PCB Support Pillars, also called PCB Pillar Support or simply PCB Supports, are installed to the bottom board by pushing them on to a M4 (#8) screw or stud.
The PCB Stud features teeth inside the spacer that grip on to the threads. The support pillars have a top fixing that is a locking bayonet nose.
The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.
These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.
A Paddle Latch is a recessed release handle, commonly found on enclosure doors and access panels. Sometimes known as a Paddle Lock; they work by simply pulling the release mechanism, the paddle latch bar is retracted and the door can then be opened.
Our Paddle Latches have a locking mechanism, available in Eurokey or Keyed Different. The paddle latch lock cylinder can be opened from the inside by moving the cam, and they are keyed alike with Stainless Steel.The Paddle Lock Latch range is supplied with one key.
Our Locking Paddle Latch offer is available in a choice of body and handle materials, including; Steel and Polyamide (PA). The Steel Paddle Latch range is offered with Black Powder Coating or Zinc Plating, and a choice of Brass or Steel cam material. The PA Paddle Locks are available with a Brass cam.
These push to close Paddle Latch products have either a 'long cam' or a 'slam shut' operation.
This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.
Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.
The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Series Code :SR2797
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.
Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.
Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.
Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.
Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue