Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.0624 - $0.3611 | 5000 In stock |
1.000 in
25.4 mm
|
0.172 in
4.4 mm
|
||
$0.0485 - $0.2805 | 23000 In stock |
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
||
$0.0897 - $0.5198 | Request the lead time here |
1.500 in
38.1 mm
|
0.203 in
5.2 mm
|
||
$0.0723 - $0.4184 | 10000 In stock |
1.000 in
25.4 mm
|
0.207 in
5.3 mm
|
||
$0.0711 - $0.4112 | 10000 In stock |
0.500 in
12.7 mm
|
0.224 in
5.7 mm
|
||
$0.1202 - $0.6958 | 20000 In stock |
1.500 in
38.1 mm
|
0.230 in
5.8 mm
|
||
$0.1013 - $0.5867 | 10000 In stock |
1.000 in
25.4 mm
|
0.234 in
5.9 mm
|
||
$0.0558 - $0.3229 | 10000 In stock |
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
$0.1211 - $0.7012 | Request the lead time here |
1.500 in
38.1 mm
|
0.281 in
7.1 mm
|
||
$0.1244 - $0.7203 | 10000 In stock |
1.000 in
25.4 mm
|
0.290 in
7.4 mm
|
||
$0.0587 - $0.3396 | 15000 In stock |
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
$0.1221 - $0.7066 | 4000 In stock |
1.500 in
38.1 mm
|
0.343 in
8.7 mm
|
||
DM0360-1C | $0.0878 - $0.5084 | 220000 In stock |
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
|
$0.0735 - $0.4255 | 30000 In stock |
0.500 in
12.7 mm
|
0.406 in
10.3 mm
|
||
$0.1452 - $0.8402 | 15990 In stock |
1.500 in
38.1 mm
|
0.437 in
11.1 mm
|
||
$0.1789 - $1.036 | 6000 In stock |
1.000 in
25.4 mm
|
0.460 in
11.7 mm
|
||
$0.1081 - $0.6254 | 5233 In stock |
0.500 in
12.7 mm
|
0.490 in
12.4 mm
|
||
$0.1263 - $0.7311 | 37500 In stock |
1.500 in
38.1 mm
|
0.500 in
12.7 mm
|
||
$0.1021 - $0.5914 | 5000 In stock |
1.000 in
25.4 mm
|
0.523 in
13.3 mm
|
||
$0.0927 - $0.5365 | 10000 In stock |
0.500 in
12.7 mm
|
0.544 in
13.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.