The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
0700256LN | $0.0675 - $0.0788 | 39000 In stock |
2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||||
0400632HN | $0.0389 - $0.0454 | 43000 In stock |
6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||||
$0.0454 - $0.0498 | 69000 In stock |
M4
|
0.272 in
6.9 mm
|
Natural
|
Polyamide 6/6
|
0.118 in
3.0 mm
|
|||||
04M025045HN | $0.0428 - $0.0498 | 15000 In stock |
M2.5
|
0.193 in
4.9 mm
|
Natural
|
Polyamide 6/6
|
0.071 in
1.8 mm
|
||||
0425020HN | $0.0461 - $0.0507 | 157000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||||
$0.2655 - $0.3098 | 12000 In stock |
M12
|
0.697 in
17.7 mm
|
Natural
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
|||||
$0.0459 - $0.0535 | 39000 In stock |
M6
|
0.394 in
10.0 mm
|
Natural
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
|||||
$0.0406 - $0.0474 | 21000 In stock |
10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
|||||
$0.1125 - $0.1715 | 33500 In stock |
7/16-14
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
|||||
0437516HN | $0.0641 - $0.0977 | 56500 In stock |
3/8-16
|
0.563 in
14.3 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||||
$0.0428 - $0.0498 | 113000 In stock |
M3
|
0.213 in
5.4 mm
|
Natural
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
|||||
0400440HN | $0.0403 - $0.0443 | 38000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
||||
0425028HN | $0.0461 - $0.0507 | 10000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||||
0462511HN | $0.2057 - $0.3134 | 2750 In stock |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
||||
$0.0586 - $0.0893 | 29500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.302 in
7.7 mm
|
|||||
$0.0428 - $0.0498 | 9000 In stock |
M3.5
|
0.272 in
6.9 mm
|
Natural
|
Polyamide 6/6
|
0.106 in
2.7 mm
|
|||||
$0.0426 - $0.0649 | 22000 In stock |
M8
|
0.508 in
12.9 mm
|
Natural
|
Polyamide 6/6
|
0.252 in
6.4 mm
|
|||||
$0.0406 - $0.0474 | 49000 In stock |
10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
|||||
$0.1707 - $0.1991 | 22000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
|||||
04M020040HN | $0.0452 - $0.0497 | 37000 In stock |
M2
|
0.154 in
3.9 mm
|
Natural
|
Polyamide 6/6
|
0.047 in
1.2 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue