Side Pull plugs offer an easy and quick side pull-tab to remove the part. The tapered plug design allows these parts to plug multiple inner diameters. Two materials offered: PE for basic protection needs and TPR to protect threaded holes and is acid-resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
---|---|---|---|---|---|---|---|
MPP35A | $0.1164 - $1.3777 | 44239 In stock |
Black
|
TPR
|
0.512 in
13 mm
|
0.512 in
13 mm
|
|
$0.1727 - $2.1497 | 4854 In stock |
Black
|
TPR
|
0.764 in
19.4 mm
|
0.764 in
19.4 mm
|
||
P17A | $0.0374 - $0.4693 | 158950 In stock |
Blue
|
Low-Density Polyethylene
|
0.550 in
14 mm
|
0.634 in
16.1 mm
|
|
$0.0561 - $0.6631 | 35324 In stock |
Blue
|
PE-LD
|
0.717 in
18.2 mm
|
0.805 in
20.4 mm
|
||
$0.1832 - $2.2708 | 11776 In stock |
Blue
|
Low-Density Polyethylene
|
1.920 in
48.8 mm
|
2.083 in
52.9 mm
|
||
$0.0828 - $0.9806 | 6910 In stock |
Natural
|
TPE
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
||
$0.1147 - $1.3587 | 5000 In stock |
Natural
|
TPE
|
0.374 in
9.5 mm
|
0.453 in
11.5 mm
|
||
$0.1913 - $2.264 | 14286 In stock |
Natural
|
TPE
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
||
$0.2486 - $2.9432 | 4000 In stock |
Natural
|
TPE
|
0.689 in
17.5 mm
|
0.768 in
19.5 mm
|
||
$0.1005 - $1.1884 | 92573 In stock |
Black
|
TPR
|
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
||
$0.07 - $0.8765 | 11078 In stock |
Black
|
TPR
|
0.295 in
7.5 mm
|
0.295 in
7.5 mm
|
||
P13A | $0.0392 - $0.4602 | 21070 In stock |
Blue
|
PE-LD
|
0.471 in
12 mm
|
0.548 in
13.9 mm
|
|
$0.0912 - $1.1399 | 25773 In stock |
Blue
|
Low-Density Polyethylene
|
1.560 in
39.6 mm
|
1.682 in
42.7 mm
|
||
$0.1605 - $1.9982 | 16978 In stock |
Blue
|
Low-Density Polyethylene
|
1.844 in
46.8 mm
|
2.000 in
50.8 mm
|
||
$0.1085 - $1.2833 | 4572 In stock |
Natural
|
TPE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
$0.1849 - $2.1886 | 9550 In stock |
Natural
|
TPE
|
0.492 in
12.5 mm
|
0.72 in
18.3 mm
|
||
$0.2421 - $2.8677 | 3048 In stock |
Natural
|
TPE
|
0.61 in
15.5 mm
|
0.709 in
18.0 mm
|
||
494312 | $0.306 - $3.6235 | 5883 In stock |
Natural
|
TPE
|
0.886 in
22.5 mm
|
1.004 in
25.5 mm
|
|
$0.0813 - $0.9599 | 59052 In stock |
Black
|
TPR
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
$0.3845 - $4.7987 | 56671 In stock |
Black
|
TPR
|
0.669 in
17 mm
|
0.669 in
17 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.