A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.
JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.
SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg
Series Code :SRJawLock, SRH0038, SRH0036, SRTeraLock
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | C | Removability | A | Colour | B | Pull Strength | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 3,466 - R 5,3607 | Request the lead time here |
1.181 in
30.0 mm
|
Non tear-off
|
|
Green
|
|
|
Maxi JawLock
|
||
R 3,466 - R 5,3607 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
Non tear-off
|
|
Blue
|
|
|
Maxi JawLock
|
||
R 3,5506 - R 5,4332 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-off
|
|
White
|
|
|
Maxi JawLock
|
||
R 3,466 - R 5,3607 | 6302 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
Non tear-off
|
|
Red
|
|
|
Maxi JawLock
|
||
R 3,466 - R 5,3607 | Request the lead time here |
1.181 in
30.0 mm
|
Non tear-off
|
|
Orange
|
|
|
Maxi JawLock
|
||
R 3,6633 - R 5,665 | Request the lead time here |
1.181 in
30.0 mm
|
Non tear-off
|
|
Orange
|
|
|
Maxi JawLock
|
||
R 3,466 - R 5,3607 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
Non tear-off
|
|
Yellow
|
|
|
Maxi JawLock
|
||
R 1,578 - R 3,057 | Request the lead time here |
0.709 in
18.0 mm
|
Non tear-off
|
0.591 in
15.0 mm
|
Orange
|
1.181 in
30.0 mm
|
|
Mini JawLock
|
||
R 1,392 - R 1,392 | Request the lead time here |
|
Non tear-off
|
|
Red
|
|
|
TeraLock
|
||
R 2,6066 - R 4,0133 | Request the lead time here |
|
Non tear-off
|
|
Green
|
|
|
Mini JawLock
|
||
R 2,5079 - R 3,8974 | Request the lead time here |
|
Non tear-off
|
|
Orange
|
|
|
Mini JawLock
|
||
R 2,6066 - R 4,0133 | 10000 In stock - Delivery conditions may apply, visit our FAQs |
|
Non tear-off
|
|
Yellow
|
|
|
Mini JawLock
|
||
R 2,6066 - R 4,0133 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
|
Non tear-off
|
|
Yellow
|
|
|
JawLock
|
||
R 3,6633 - R 5,665 | Request the lead time here |
|
Non tear-off
|
|
Blue
|
|
|
TeraLock
|
||
R 3,6633 - R 5,665 | Request the lead time here |
|
Non tear-off
|
|
Red
|
|
|
TeraLock
|
||
R 3,1152 - R 4,8117 | Request the lead time here |
|
Non tear-off
|
|
Red
|
|
|
TeraLock
|
||
R 2,9472 - R 4,5592 | Request the lead time here |
|
Non tear-off
|
|
Blue
|
|
|
TeraLock
|
||
R 3,1279 - R 4,7667 | 10000 In stock - Delivery conditions may apply, visit our FAQs |
|
Tear-off
|
|
Red
|
|
|
SmoothLock
|
||
R 2,7615 - R 4,2886 | Request the lead time here |
|
Non tear-off
|
|
Yellow
|
|
|
SegurLock
|
||
R 3,1279 - R 4,7667 | Request the lead time here |
|
Tear-off
|
|
White
|
|
|
SmoothLock
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.