Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE Colour: Black, Blue, Red Series Code: SRPAR, SR1069, SRILUPE, SR1171, SRILUH

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability d1 D Compatible Pipe Type Type d2 View
R 4,6279 - R 7,199 Request the lead time here
25.2 mm
49.9 mm
1
  • of 5
Street Sign Post Plug 15.8 mm Blue LDPE

110773

Price Range
R 5,4158 - R 2,5789

Stock Levels
16212 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3926909790
Street Sign Post Plug 12.7 mm Blue LDPE

110772

Price Range
R 1,8523 - R 0,7476

Stock Levels
2998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3926909790
Street Sign Post Plug 28.5 mm Blue LDPE

110776

Price Range
R 4,4787 - R 3,144

Stock Levels
17581 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3926909790
Street Sign Post Plug 19.0 mm Blue LDPE

110774

Price Range
R 5,5679 - R 2,6514

Stock Levels
1816 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3926909790
Street Sign Post Plug 9.5 mm Blue LDPE

110771

Price Range
R 1,8626 - R 0,7476

Stock Levels
1062 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3926909790
Street Sign Post Plug 22.2 mm Blue LDPE

110775

Price Range
R 3,4931 - R 2,7962

Stock Levels
2498 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 9.9 mm 11.6 mm Red LDPE

492200

Price Range
R 2,1929 - R 1,1201

Stock Levels
324 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    9.9 mm
  • d1
    5.7 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 17.5 mm 16.3 mm Red LDPE

492204

Price Range
R 3,5654 - R 1,8316

Stock Levels
178 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    17.5 mm
  • d1
    9.8 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 15.4 mm 16.3 mm Red LDPE

492203

Price Range
R 3,0133 - R 1,5357

Stock Levels
3902 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    15.4 mm
  • d1
    9.8 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 14.6 mm 16.3 mm Red LDPE

492202

Price Range
R 2,7398 - R 1,3991

Stock Levels
4275 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    14.6 mm
  • d1
    9.8 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 11.6 mm 11.6 mm Red LDPE

492201

Price Range
R 2,4715 - R 1,2596

Stock Levels
5398 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    11.6 mm
  • d1
    6.0 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 27.6 mm 31.4 mm Red LDPE

492210

Price Range
R 4,6592 - R 2,3952

Stock Levels
Request the lead time here
Attributes
  • D
    27.6 mm
  • d1
    15.4 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 37.4 mm 30.7 mm Red LDPE

492214

Price Range
R 7,4301 - R 3,7901

Stock Levels
Request the lead time here
Attributes
  • D
    37.4 mm
  • d1
    17.9 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 48.7 mm 31.6 mm Red LDPE

492218

Price Range
R 15,3762 - R 7,848

Stock Levels
449 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    48.7 mm
  • d1
    29.3 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 71.2 mm 32.0 mm Red LDPE

492222

Price Range
R 20,9487 - R 11,9199

Stock Levels
211 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    71.2 mm
  • d1
    48.2 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 113.9 mm 34.3 mm Red LDPE

492226

Price Range
R 31,5779 - R 16,0905

Stock Levels
208 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    113.9 mm
  • d1
    70.0 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 24.7 mm 31.4 mm Red LDPE

492208

Price Range
R 4,3858 - R 2,2402

Stock Levels
74 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    24.7 mm
  • d1
    15.8 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 32.2 mm 31.0 mm Red LDPE

492212

Price Range
R 6,8625 - R 3,5224

Stock Levels
752 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.2 mm
  • d1
    17.9 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 41.0 mm 31.0 mm Red LDPE

492216

Price Range
R 10,9387 - R 5,6077

Stock Levels
402 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    41.0 mm
  • d1
    25.9 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 59.2 mm 31.9 mm Red LDPE

492220

Price Range
R 17,8012 - R 9,1019

Stock Levels
942 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    59.2 mm
  • d1
    35.9 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 21.8 mm 31.3 mm Red LDPE

492207

Price Range
R 4,1175 - R 2,0993

Stock Levels
2147 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    21.8 mm
  • d1
    11.9 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 29.8 mm 31.1 mm Red LDPE

492211

Price Range
R 4,9327 - R 2,5079

Stock Levels
449 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    29.8 mm
  • d1
    15.5 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 39.5 mm 30.7 mm Red LDPE

492215

Price Range
R 10,9387 - R 5,6077

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    39.5 mm
  • d1
    25.0 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 19.7 mm 31.3 mm Red LDPE

492205

Price Range
R 4,1175 - R 2,0993

Stock Levels
1871 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.7 mm
  • d1
    12.0 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 26.2 mm 31.5 mm Red LDPE

492209

Price Range
R 4,3858 - R 2,2402

Stock Levels
Request the lead time here
Attributes
  • D
    26.2 mm
  • d1
    16.0 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 34.6 mm 31.2 mm Red LDPE

492213

Price Range
R 7,1205 - R 3,4054

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    34.6 mm
  • d1
    18.1 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 48.1 mm 31.6 mm Red LDPE

492217

Price Range
R 15,1182 - R 7,7071

Stock Levels
320 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    48.1 mm
  • d1
    28.9 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 62.7 mm 31.7 mm Red LDPE

492221

Price Range
R 20,5875 - R 10,4968

Stock Levels
3364 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    62.7 mm
  • d1
    36.0 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 81.1 mm 31.9 mm Red LDPE

492225

Price Range
R 25,9537 - R 14,7097

Stock Levels
503 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    81.1 mm
  • d1
    60.3 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 20.8 mm 31.3 mm Red LDPE

492206

Price Range
R 4,1175 - R 2,0993

Stock Levels
394 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    20.8 mm
  • d1
    11.8 mm
  • Compatible Pipe Type
    DIN;NPT
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 84.0 mm 31.5 mm Red LDPE

492224

Price Range
R 24,6638 - R 13,9911

Stock Levels
560 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    84.0 mm
  • d1
    60.3 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 53.5 mm 31.5 mm Red LDPE

492219

Price Range
R 15,6341 - R 7,5227

Stock Levels
1559 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    53.5 mm
  • d1
    29.0 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Ribbed Pipe-End Plug 75.2 mm 31.6 mm Red LDPE

492223

Price Range
R 23,4254 - R 13,3007

Stock Levels
7763 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    75.2 mm
  • d1
    48.7 mm
  • Compatible Pipe Type
    DIN
  • Material
    LDPE
  • Commodity Code
    3926909790
Street Sign Post Plug 88.9 mm Black LDPE

20570996

Price Range
R 13,4621 - R 8,6542

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Street Sign Post Plug 76.2 mm Black LDPE

20570989

Price Range
R 9,4399 - R 6,0685

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 92.0 mm 34.0 mm Red LDPE

20595739

Price Range
R 13,4621 - R 8,6542

Stock Levels
Request the lead time here
Attributes
  • D
    92.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 89.3 mm 59.2 mm Black LDPE

20571351

Price Range
R 18,2927 - R 11,7596

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    89.3 mm
  • d1
    68.5 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 123.3 mm 60.0 mm Black LDPE

20571375

Price Range
R 18,6898 - R 12,0149

Stock Levels
238 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    123.3 mm
  • d1
    96.3 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 179.6 mm 79.5 mm Black LDPE

20571405

Price Range
R 20,4614 - R 18,4153

Stock Levels
120 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    179.6 mm
  • d1
    140.5 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 27.8 mm 31.3 mm Black LDPE

20571290

Price Range
R 3,7357 - R 2,4015

Stock Levels
Request the lead time here
Attributes
  • D
    27.8 mm
  • d1
    15.7 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Street Sign Post Plug 60.3 mm Black LDPE

20570972

Price Range
R 6,6346 - R 4,2651

Stock Levels
2598 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Street Sign Post Plug 48.3 mm Black LDPE

20570965

Price Range
R 5,2901 - R 3,4007

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 62.3 mm 53.5 mm Black LDPE

20571337

Price Range
R 9,6753 - R 6,2198

Stock Levels
890 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    62.3 mm
  • d1
    38.0 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 21.6 mm 31.0 mm Black LDPE

20571283

Price Range
R 3,4633 - R 2,2264

Stock Levels
Request the lead time here
Attributes
  • D
    21.6 mm
  • d1
    11.9 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 42.0 mm 52.2 mm Black LDPE

20571313

Price Range
R 6,8416 - R 4,3982

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • d1
    25.2 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 74.0 mm 54.0 mm Black LDPE

20571344

Price Range
R 12,7671 - R 8,2074

Stock Levels
Request the lead time here
Attributes
  • D
    74.0 mm
  • d1
    48.2 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 159.5 mm 59.5 mm Black LDPE

20571399

Price Range
R 27,3582 - R 17,5874

Stock Levels
210 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    159.5 mm
  • d1
    124.5 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 314.0 mm 80.0 mm Black LDPE

20571450

Price Range
R 55,3081 - R 49,7773

Stock Levels
Request the lead time here
Attributes
  • D
    314.0 mm
  • d1
    256.0 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 56.5 mm 25.0 mm Red LDPE

20572341

Price Range
R 6,6346 - R 4,2651

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    56.5 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 92.0 mm 25.0 mm Red LDPE

20572365

Price Range
R 13,4621 - R 8,6542

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    92.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 167.0 mm 25.0 mm Red LDPE

20572440

Price Range
R 25,0039 - R 16,0739

Stock Levels
70 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    167.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 218.0 mm 25.0 mm Red LDPE

20572471

Price Range
R 28,8494 - R 25,9645

Stock Levels
55 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    218.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 88.5 mm 34.0 mm Red LDPE

20595722

Price Range
R 12,2509 - R 7,8756

Stock Levels
640 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    88.5 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 34.5 mm 30.8 mm Black LDPE

20571306

Price Range
R 4,3398 - R 2,7899

Stock Levels
Request the lead time here
Attributes
  • D
    34.5 mm
  • d1
    17.8 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 109.0 mm 59.5 mm Black LDPE

20571368

Price Range
R 18,3069 - R 11,7687

Stock Levels
419 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    109.0 mm
  • d1
    84.5 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 223.8 mm 80.0 mm Black LDPE

20571429

Price Range
R 30,7235 - R 27,6512

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    223.8 mm
  • d1
    185.0 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug Red LDPE

20572327

Price Range
R 1,058 - R 0,6801

Stock Levels
Request the lead time here
Attributes
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 66.3 mm 25.0 mm Red LDPE

20572358

Price Range
R 9,4427 - R 6,0703

Stock Levels
1600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    66.3 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 105.0 mm 25.0 mm Red LDPE

20572372

Price Range
R 14,0975 - R 9,0626

Stock Levels
335 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    105.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 138.5 mm 25.0 mm Red LDPE

20572419

Price Range
R 19,2316 - R 12,3631

Stock Levels
88 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    138.5 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 323.0 mm 25.0 mm Red LDPE

20572495

Price Range
R 58,2317 - R 52,4085

Stock Levels
Request the lead time here
Attributes
  • D
    323.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug Red LDPE

20595760

Price Range
R 19,2316 - R 12,3631

Stock Levels
Request the lead time here
Attributes
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 152.0 mm 44.0 mm Red LDPE

20595777

Price Range
R 21,7532 - R 13,9842

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    152.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 139.0 mm 60.0 mm Black LDPE

20571382

Price Range
R 22,6411 - R 14,555

Stock Levels
Request the lead time here
Attributes
  • D
    139.0 mm
  • d1
    107.0 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 196.0 mm 79.0 mm Black LDPE

20571412

Price Range
R 28,0896 - R 25,2807

Stock Levels
Request the lead time here
Attributes
  • D
    196.0 mm
  • d1
    155.5 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 249.2 mm 80.5 mm Black LDPE

20571436

Price Range
R 38,0762 - R 34,2686

Stock Levels
48 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    249.2 mm
  • d1
    200.0 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 279.0 mm 80.0 mm Black LDPE

20571443

Price Range
R 43,421 - R 39,0789

Stock Levels
Request the lead time here
Attributes
  • D
    279.0 mm
  • d1
    228.0 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 109.5 mm 25.0 mm Red LDPE

20572389

Price Range
R 15,4165 - R 9,9106

Stock Levels
49 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    109.5 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 152.0 mm 25.0 mm Red LDPE

20572426

Price Range
R 21,7532 - R 13,9842

Stock Levels
15 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    152.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 272.0 mm 25.0 mm Red LDPE

20572488

Price Range
R 34,6136 - R 31,1523

Stock Levels
115 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    272.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 193.0 mm 25.0 mm Red LDPE

20572457

Price Range
R 18,2935 - R 16,4641

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    193.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug Red LDPE

20595746

Price Range
R 15,4165 - R 9,9106

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 205.5 mm 50.0 mm Red LDPE

20595784

Price Range
R 23,1966 - R 20,877

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    205.5 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 117.0 mm 25.0 mm Red LDPE

20572396

Price Range
R 16,31 - R 10,485

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    117.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 130.0 mm 25.0 mm Red LDPE

20572402

Price Range
R 17,2063 - R 11,0612

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    130.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 159.5 mm 25.0 mm Red LDPE

20572433

Price Range
R 22,0539 - R 14,1775

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    159.5 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 205.5 mm 25.0 mm Red LDPE

20572464

Price Range
R 23,1966 - R 20,877

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    205.5 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 117.0 mm 44.0 mm Red LDPE

20595753

Price Range
R 16,31 - R 10,485

Stock Levels
346 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    117.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 220.0 mm 50.0 mm Red LDPE

20595791

Price Range
R 28,8494 - R 25,9645

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    220.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    3
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 44.0 mm 30.8 mm Red LDPE

20572334

Price Range
R 5,2901 - R 3,4007

Stock Levels
84 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    44.0 mm
  • Compatible Pipe Type
    PE-LD
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 49.9 mm 52.2 mm Black LDPE

20571320

Price Range
R 7,199 - R 4,6279

Stock Levels
Request the lead time here
Attributes
  • D
    49.9 mm
  • d1
    25.2 mm
  • Type
    1
  • Material
    LDPE
  • Commodity Code
    3923509000