Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(147 Tuotteet)
Fence Post Caps are protective covers that fit over the tops of fence posts or pipes. Offers protection against weather damage and deterioration of applications. Used in the residential and commercial sectors.
Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Uniscrew caps are designed to provide a flush and seamless appearance. They are connected to a washer by a hinge that folds neatly when inserted into the cap. Easy to install with a push fit. Protects against damage, moisture and corrosion.
Banjo Union Plugs protect banjo unions against damage and fluid residue. They are sturdy and suitable for hydraulic and fluid systems. Can be supplied with or without a cover tab. Compatible with DIN 7642 B/E banjo unions.
DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.
Finned Stud Caps seal and protect threaded bar ends from dirt and moisture. The interior fins give a secure grip, making them ideal for a variety of diameters. Easy to install and remove, with or without a grip.
Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.
High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.
Nastallinen laippasuojus tarjoaa koko pinnan suojaa ja reiän suojausta korkeapaineisissa käyttökohteissa. Korvakkeet asettuvat tiiviisti laipan pultin reikiin varmistaen positiivisen istuvuuden.
Valmistettu kustannustehokkaasta materiaalista, jolla on hyvä kemikaalinsietokyky. Valikoimassa on vaihtoehtoja, jotka tarjoavat suojaa SAE -koodille 61 (3000–5000 PSI) ja SAE-koodille 62 (6000 PSI).Used in industries such as oil and gas, chemical processing, petrochemical, and water treatment where maintaining the integrity of flange connections is critical.
Neliönmuotoiset sisäkkeet ja liu´ut tarjoavat viimeistellyn ulkomuodon ja suojaavat neliönmuotoisten putkien, pylväiden tai pilarien päätä. Saatavilla on kaksi mallia: joko rihlattu maksimaalista otetta varten, jolloin niitä voidaan käyttää monissa eri putkimitoissa, tai sileävartinen, jolloin ne mahtuvat tiettyyn putkikokoon ja tarjoavat etumatkaa helppoon asennukseen.
Suunniteltu tarjoamaan tiukasti istuva liitäntä useisiin erilaisiin putkimaisiin tuotteisiin. Jotkin valikoiman osat auttavat ennaltaehkäisemään lattioiden tai muiden pintojen vaurioitumista sekä suojaamaan putkea ulkoisilta elementeiltä.
Niitä on saatavilla lukuisina eri vaihtoehtoina ja kokoina; vakiomalliset neliönmuotoiset rihlatut sisäkkeet, kevyet neliönmuotoiset sisäkkeet ja metalliset neliönmuotoiset sisäkkeet. Käytetään yleisesti kalusteiden ja teollisuuden laitteistojen käyttökohteissa. Materiaalien monipuolisuus, viimeistelyt ja värit tarjoavat runsaasti vaihtoehtoja esteettisen ulkomuodon parantamiseen sekä huipputason istuvuuden käyttökohteeseesi.
Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.
Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.
Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.
Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.
Laipalliset suojukset on suunniteltu helppoa asennusta ja poistamista varten, joko automaattisilla laitteilla tai käsin. Niitä käytetään tyypillisesti suojaamaan metrisiä tai tuumakierteitä, joko O-renkaiden kanssa tai ilman. Suurempi laippa mahdollistaa nopeamman asennuksen ja poistamisen käsin käytettäessä.
Laatukontrollin vuoksi värittömät suojukset mahdollistavat suojuksen läpi katsomisen ja tarkistamisen, onko O-rengas asennettu vai ei suojattuun liittimeen.
Tarjoaa tiiviin ja turvallisen istuvuuden.
Laipalliset suojukset on suunniteltu helppoa asennusta ja poistamista varten, joko automaattisilla laitteilla tai käsin. Niitä käytetään tyypillisesti suojaamaan metrisiä tai tuumakierteitä, joko O-renkaiden kanssa tai ilman. Suurempi laippa mahdollistaa nopeamman asennuksen ja poistamisen käsin käytettäessä.
Laatukontrollin vuoksi värittömät suojukset mahdollistavat suojuksen läpi katsomisen ja tarkistamisen, onko O-rengas asennettu vai ei suojattuun liittimeen.
Tarjoaa tiiviin ja turvallisen istuvuuden.
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Joustavat päätysuojat on valmistettu joustavasta materiaalista, joka pystyy venymään suurempiin halkaisijoihin tiiviin istuvuuden saavuttamiseksi. Ne suojaavat kierteisiä ja kierteettömiä päitä.
Suojuksessa on ripustusliuska, jonka ansiosta niitä voidaan käyttää vaijerikoukkujen kanssa. Ne ovat ihanteellinen ratkaisu matalan lämpötilan peitesovelluksiin.
Suojukset on valmistettu myös haponkestävästä materiaalista.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Elastomer Lanyard is intended to link or separate two components. Features a fastening loop on one end and a mounting hole on the other. The loop helps lessen the danger of failure in heavy-duty applications, while also providing safe installation.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vetoliuskalla varustetut suuren lämpötilan joustavat suojukset sopivat kierteitetyille ja kierteettömille kohteille ja voidaan irrottaa molemmista.
Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.
Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.
Leveälaippaiset kartiomaiset suojukset ja tulpat tarjoavat lisäsuojaa tukipinnan ympäröivälle alueelle. Leveämpi laippa estää osaa painumasta vahingossa vastakappaleen läpi. Suunniteltu käytettäväksi joko tulppana tai suojuksena. Kartiomainen profiili mahdollistaa osan käytön useiden sisähalkaisijoiden tukkimiseen tai useiden ulkohalkaisijoiden suojaamiseen.
Näitä kaksitoimisia komponentteja käytetään yleisesti suojaamaan vauriolta, lialta, kosteudelta ja muulta syöpymiseltä varastoinnin ja kuljetuksen aikana.
Yksinkertaisen painokiinnitysmuotoilun ansiosta ne on helppo asentaa ja poistaa.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa