Type Exception Report
Message Request header is too large
Description The server cannot or will not process the request due to something that is perceived to be a client error (e.g., malformed request syntax, invalid request message framing, or deceptive request routing).
Exception
java.lang.IllegalArgumentException: Request header is too large org.apache.coyote.http11.Http11InputBuffer.fill(Http11InputBuffer.java:778) org.apache.coyote.http11.Http11InputBuffer.parseHeader(Http11InputBuffer.java:892) org.apache.coyote.http11.Http11InputBuffer.parseHeaders(Http11InputBuffer.java:593) org.apache.coyote.http11.Http11Processor.service(Http11Processor.java:292) org.apache.coyote.AbstractProcessorLight.process(AbstractProcessorLight.java:63) org.apache.coyote.AbstractProtocol$ConnectionHandler.process(AbstractProtocol.java:937) org.apache.tomcat.util.net.NioEndpoint$SocketProcessor.doRun(NioEndpoint.java:1791) org.apache.tomcat.util.net.SocketProcessorBase.run(SocketProcessorBase.java:52) org.apache.tomcat.util.threads.ThreadPoolExecutor.runWorker(ThreadPoolExecutor.java:1190) org.apache.tomcat.util.threads.ThreadPoolExecutor$Worker.run(ThreadPoolExecutor.java:659) org.apache.tomcat.util.threads.TaskThread$WrappingRunnable.run(TaskThread.java:63) java.base/java.lang.Thread.run(Unknown Source)
Note The full stack trace of the root cause is available in the server logs.
W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(1 Produkt)
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.