Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
24 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
35-UMFP-8-16 $0.4665 - $0.8595 7 In stock
Red
Silicone
$0.3801 - $0.40 12 In stock
Natural
Silicone
12.0 mm
14.0 mm
$1.6575 - $1.7447 Request the lead time here
Natural
Silicone
28.6 mm
31.8 mm
$1.5146 - $2.7901 Request the lead time here
Natural
Silicone
25.4 mm
28.6 mm
$0.2553 - $0.2687 13 In stock
Natural
Silicone
8.0 mm
10.0 mm
461465 $0.1412 - $0.2601 1008 In stock
Natural
Silicone
4.0 mm
6.0 mm
$0.1919 - $0.2125 2010 In stock
Natural
Silicone
6.0 mm
8.0 mm
$0.1412 - $0.2601 9 In stock
Pink
Silicone
4.0 mm
6.0 mm
$0.4219 - $0.7773 212 In stock
Natural
Silicone
14.0 mm
16.0 mm
$0.7258 - $1.3371 Request the lead time here
Natural
Silicone
18.0 mm
20.0 mm
$0.9564 - $1.7618 20 In stock
Natural
Silicone
20.0 mm
24.0 mm
$0.4219 - $0.7773 50 In stock
Purple
Silicone
14.0 mm
16.0 mm
$0.5911 - $1.0891 225 In stock
Green
Silicone
$0.2018 - $0.3718 11 In stock
Yellow
Silicone
6.0 mm
8.0 mm
$0.7258 - $1.3371 Request the lead time here
Green
Silicone
18.0 mm
20.0 mm
$1.3756 - $2.534 Request the lead time here
Natural
Silicone
24.0 mm
26.0 mm
$1.0979 - $2.0226 Request the lead time here
Natural
Silicone
22.0 mm
24.0 mm
$0.2278 - $0.4196 227 In stock
Blue
Silicone
$1.3441 - $2.4761 20 In stock
Natural
Silicone
26.0 mm
28.0 mm
$0.2554 - $0.4705 8 In stock
Orange
Silicone
8.0 mm
10.0 mm
  • of 2
Masking Flangeless Plug - 19.5 mm ; ; Red

35-UMFP-8-16

Price Range
$0.8595 - $0.4665

Stock Levels
7 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Red
  • Fitting Height
    19.5 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461469

Price Range
$0.40 - $0.3801

Stock Levels
12 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    12.0 mm
  • Maximum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461478

Price Range
$1.7447 - $1.6575

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    28.6 mm
  • Maximum Overall Diameter
    31.8 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461477

Price Range
$2.7901 - $1.5146

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    25.4 mm
  • Maximum Overall Diameter
    28.6 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461467

Price Range
$0.2687 - $0.2553

Stock Levels
13 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
  • Maximum Overall Diameter
    10.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461465

Price Range
$0.2601 - $0.1412

Stock Levels
1008 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
  • Maximum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461466

Price Range
$0.2125 - $0.1919

Stock Levels
2010 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
  • Maximum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Pink

499016

Price Range
$0.2601 - $0.1412

Stock Levels
9 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Pink
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
  • Maximum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461470

Price Range
$0.7773 - $0.4219

Stock Levels
212 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm
  • Maximum Overall Diameter
    16.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461472

Price Range
$1.3371 - $0.7258

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
  • Maximum Overall Diameter
    20.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461473

Price Range
$1.7618 - $0.9564

Stock Levels
20 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    20.0 mm
  • Maximum Overall Diameter
    24.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Purple

499019

Price Range
$0.7773 - $0.4219

Stock Levels
50 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Purple
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm
  • Maximum Overall Diameter
    16.0 mm
Masking Flangeless Plug - 19.5 mm ; ; Green

35-UMFP-10-18

Price Range
$1.0891 - $0.5911

Stock Levels
225 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Green
  • Fitting Height
    19.5 mm
Masking Flangeless Plug - 25.4 mm ; ; Yellow

499017

Price Range
$0.3718 - $0.2018

Stock Levels
11 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Yellow
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
  • Maximum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Green

499020

Price Range
$1.3371 - $0.7258

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Green
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
  • Maximum Overall Diameter
    20.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461475

Price Range
$2.534 - $1.3756

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    24.0 mm
  • Maximum Overall Diameter
    26.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

499022

Price Range
$2.0226 - $1.0979

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.0 mm
  • Maximum Overall Diameter
    24.0 mm
Masking Flangeless Plug - 11.0 mm ; ; Blue

35-UMFP-4-10

Price Range
$0.4196 - $0.2278

Stock Levels
227 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Blue
  • Fitting Height
    11.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461476

Price Range
$2.4761 - $1.3441

Stock Levels
20 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    26.0 mm
  • Maximum Overall Diameter
    28.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Orange

499018

Price Range
$0.4705 - $0.2554

Stock Levels
8 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Orange
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
  • Maximum Overall Diameter
    10.0 mm