Menu Search

O-Ring Face Seal Caps

In stock

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low Density Polyethylene (LDPE) and Polyethylene (PE)
  • Colour: Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Inner Ring Inside Diameter Outer Ring Inside Diameter Overall Diameter Compatible Thread Sizes (All) View
$0.1411 - $0.1562 Request the lead time here
9.4 mm
$0.1907 - $0.2114 Request the lead time here
17 mm
$0.3182 - $0.3526 Request the lead time here
24.4 mm
$1.9217 - $2.1293 Request the lead time here
31 mm
$0.2601 - $0.2882 Request the lead time here
19.8 mm
$0.1586 - $0.1756 Request the lead time here
12.7 mm
$0.1343 - $0.2472 9078 In stock
12.7 mm
9/16"-18 UNF/JIC
$0.4626 - $0.8521 3851 In stock
34.1 mm
1-7/16"-12 UNF/JIC
$0.1977 - $0.7556 52 In stock
23.0 mm
1"-14 UNF/JIC
$0.2336 - $0.4302 3750 In stock
19.1 mm
13/16"-16 UNF/JIC
$0.3183 - $0.5865 3631 In stock
27.8 mm
1-3/16"-12 UNF/JIC
$1.6574 - $3.0531 3363 In stock
40.5 mm
1-11/16"-12 UNF/JIC
$0.164 - $0.6266 2420 In stock
15.1 mm
11/16"-16 UNF/JIC
$0.4526 - $0.8339 Request the lead time here
40.5 mm
$0.0746 - $0.1377 Request the lead time here
12.7 mm
$0.2452 - $0.4517 Request the lead time here
34.1 mm
$0.124 - $0.2284 Request the lead time here
23 mm
$0.1008 - $0.1857 Request the lead time here
19.1 mm
$0.0748 - $0.1378 Request the lead time here
15.1 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 18.1 mm | 0.712 in

OFR100A

Price Range
$0.1562 - $0.1411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    9.4 mm
  • Inner Ring Length
    10.7 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 27.1 mm | 1.067 in

OFR120A

Price Range
$0.2114 - $0.1907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    17 mm
  • Inner Ring Length
    10.9 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 37.8 mm | 1.489 in

OFR140A

Price Range
$0.3526 - $0.3182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    24.4 mm
  • Inner Ring Length
    14.5 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 44.9 mm | 1.766 in

OFR150A

Price Range
$2.1293 - $1.9217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    31 mm
  • Inner Ring Length
    15 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 30.3 mm | 1.192 in

OFR130A

Price Range
$0.2882 - $0.2601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    19.8 mm
  • Inner Ring Length
    12.7 mm
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 21.9 mm | 0.864 in

OFR110A

Price Range
$0.1756 - $0.1586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    12.7 mm
  • Inner Ring Length
    10.7 mm
O-Ring Face Seal Cap UNF/JIC ; 9/16"-18 UNF/JIC ; Outer Ring Inside Diameter 19.5 mm | 0.768 in

110187

Price Range
$0.2472 - $0.1343

Stock Levels
9078 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16"-18 UNF/JIC
  • Inner Ring Inside Diameter
    12.7 mm
  • Inner Ring Length
    8.3 mm
O-Ring Face Seal Cap UNF/JIC ; 1-7/16"-12 UNF/JIC ; Outer Ring Inside Diameter 45.8 mm | 1.803 in

110192

Price Range
$0.8521 - $0.4626

Stock Levels
3851 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-7/16"-12 UNF/JIC
  • Inner Ring Inside Diameter
    34.1 mm
  • Inner Ring Length
    14.7 mm
O-Ring Face Seal Cap UNF/JIC ; 1"-14 UNF/JIC ; Outer Ring Inside Diameter 31.9 mm | 1.256 in

110190

Price Range
$0.7556 - $0.1977

Stock Levels
52 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1"-14 UNF/JIC
  • Inner Ring Inside Diameter
    23.0 mm
  • Inner Ring Length
    13.5 mm
O-Ring Face Seal Cap UNF/JIC ; 13/16"-16 UNF/JIC ; Outer Ring Inside Diameter 26.8 mm | 1.055 in

110189

Price Range
$0.4302 - $0.2336

Stock Levels
3750 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    13/16"-16 UNF/JIC
  • Inner Ring Inside Diameter
    19.1 mm
  • Inner Ring Length
    10.9 mm
O-Ring Face Seal Cap UNF/JIC ; 1-3/16"-12 UNF/JIC ; Outer Ring Inside Diameter 38.9 mm | 1.531 in

110191

Price Range
$0.5865 - $0.3183

Stock Levels
3631 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-3/16"-12 UNF/JIC
  • Inner Ring Inside Diameter
    27.8 mm
  • Inner Ring Length
    14.5 mm
O-Ring Face Seal Cap UNF/JIC ; 1-11/16"-12 UNF/JIC ; Outer Ring Inside Diameter 53.2 mm | 2.094 in

110193

Price Range
$3.0531 - $1.6574

Stock Levels
3363 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-11/16"-12 UNF/JIC
  • Inner Ring Inside Diameter
    40.5 mm
  • Inner Ring Length
    14.7 mm
O-Ring Face Seal Cap UNF/JIC ; 11/16"-16 UNF/JIC ; Outer Ring Inside Diameter 22.9 mm | 0.902 in

110188

Price Range
$0.6266 - $0.164

Stock Levels
2420 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    11/16"-16 UNF/JIC
  • Inner Ring Inside Diameter
    15.1 mm
  • Inner Ring Length
    9.4 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 53.2 mm | 2.093 in

OR20A

Price Range
$0.8339 - $0.4526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    40.5 mm
  • Inner Ring Length
    14.7 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 19.5 mm | 0.768 in

OR4A

Price Range
$0.1377 - $0.0746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    12.7 mm
  • Inner Ring Length
    8.3 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 45.8 mm | 1.804 in

OR16A

Price Range
$0.4517 - $0.2452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    34.1 mm
  • Inner Ring Length
    14.7 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 32 mm | 1.260 in

OR10A

Price Range
$0.2284 - $0.124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    23 mm
  • Inner Ring Length
    13.5 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 26.7 mm | 1.053 in

OR8A

Price Range
$0.1857 - $0.1008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    19.1 mm
  • Inner Ring Length
    10.9 mm
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 22.9 mm | 0.901 in

OR6A

Price Range
$0.1378 - $0.0748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    15.1 mm
  • Inner Ring Length
    9.4 mm