Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Insert Height | Material | View | |
|---|---|---|---|---|---|---|---|
| $2.4601 - $4.5318 | 200 In stock |
0.984 in
25.0 mm
|
Natural
|
|
Steel
|
||
| $1.9102 - $3.5189 | 19 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
||
| $1.3382 - $2.4651 | 187 In stock |
0.984 in
25.0 mm
|
Natural
|
|
Steel
|
||
| $1.8608 - $3.4278 | 219 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
||
| $1.2516 - $2.3057 | 303 In stock |
0.866 in
22.0 mm
|
Natural
|
|
Steel
|
||
| $1.2443 - $2.292 | 13 In stock |
0.866 in
22.0 mm
|
Black
|
|
Steel
|
||
| $1.6695 - $3.0755 | 4196 In stock |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
| $1.3382 - $2.4651 | 12 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
| $1.4732 - $2.714 | 315 In stock |
1.26 in
32.0 mm
|
Black
|
|
Steel
|
||
| $1.2958 - $2.387 | 161 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
| $1.2823 - $2.3621 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
| $1.1914 - $2.1949 | 165 In stock |
0.709 in
18.0 mm
|
Black
|
|
Steel
|
||
| $1.1989 - $2.2085 | 125 In stock |
0.748 in
19.0 mm
|
Natural
|
|
Steel
|
||
| $1.6146 - $2.9744 | Request the lead time here |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
| $1.5978 - $2.9433 | 16 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
| $1.7065 - $3.1436 | 7 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
| $1.5282 - $2.8151 | 275 In stock |
1.26 in
32.0 mm
|
Black
|
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue