Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Adjustable Offset Hinges

 (23 products)

List Grid

3D Adjustable HVAC

HVAC Hinges are a heavy duty free-swinging hinge that are ideal for large flush fitting doors, as well as plain mounting. These hinges are specially designed for use with air conditioning units, but are also suitable for use on electrical and machinery panels.

The range includes options that allow for three dimensional adjustments. They feature a 180 degree hinge rotation. The range can be used in left-hand or right-hand applications.

  • Materials: Polyamide (PA), Die Cast Zinc Alloy and Stainless Steel
  • Pin Materials: Steel and Stainless Steel

90 Degree Offset Corner Hinge

90 Degree Offset Corner Hinges are available with different profiles to fit a combination of applications that offset the door to the frame. The profiles include bearing hinges, exposed hinges and torque hinges.

These hinges can be flat mounted or surface mounted, and have a number of mounting hole options. Mounting options include screw on and open holes. An adaptor is available (sold separately) for different dimensions. The maximum hinge rotational angle is 180 degrees.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finishes include black powder coating options

Adhesive Cable Clamp

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are as fixed clamps that cannot be adjusted and as adjustable clamps that can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
0
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC) and Nylon 6/6
  • Colour: Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Adjustable Cable Clamps

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Adjustable Draw Latch - with Keeper

Adjustable Latches made in Stainless Steel are available and are designed to securely pull and lock two components together. They are operated by hand and are quick and easy to use. They are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. There are 4 different types available and type 4 is for use with a padlock.

Adjustable Feet - Chrome Capped

Adjustable Feet - Chrome Capped are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Adjustable Feet - Non Articulating

Adjustable levelling feet with a non articulating swivel and large diameter pads that provide solid leveling and support.

Adjustable Feet - Standard/Non Articulating

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Adjustable Wire Clip

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

Cable Clamps - Plug In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clamps - Screw Mount, Aluminium, Vinyl Coated, Adjustable

These cable clamps are used for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and ordered. They are flexible, so they can bend and curve to the required position for holding different diameters. Furthermore, these are vinyl coated, which provides a more permanent option for vibration protection, as well as electrical insulation and corrosion resistance.

It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Steel
  • Colour: Black

Clips - Adjustable Kwik Klip

Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC), Aluminium, Polyamide (PA)
  • Colour: Grey, Silver, Natural
  • UL94 V0 and UL94 V2 flame rated options

Glides - Adjustable Tilt

Glides with adjustable tilt.

Glides- Adjustable/Smooth Based

Glides with adjustable, smooth base.

Industrial Articulated Feet - Stainless Steel

Stainless Steel Industrial Articulated Feet adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Levelling Feet - Bolt Down/Low Profile

Stud Mount Leveling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Levelling Feet - Stud Mount/Swivel Base/Plastic

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Machine Feet - Premium

Premium Machine Feet adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Machine Feet - Standard

Standard Machine Feet adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Machine Levelling Feet

Machine Levelling Feet are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Stud Mount Levelling Feet - Metal Rigid Base

Stud Mount Leveling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Stud Mount Levelling Feet - Plastic Swivel Base

Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Wire Clip - Adhesive/Screw Mount, Adjustable, Rubber

Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fix cable bundles of up to 20mm in diameter.