Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Anti Vibration Grommets Non Locking

 (16 products)

List Grid

Adhesive/Screw Mount Wire Saddle

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Cable Clamps - Plug In, Round Wire Saddle

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Edge Wire Saddles

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Wire Saddle - Adhesive Mount

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 HB and UL94 V2 flame rated options

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Adhesive Mount, Side Entry

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Features a small-profile that is ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Edge Mount

Attaches to the edge of a panel and clips onto wires and cables. Can attach to a panel 1.0-2.0mm thick.

Wire Saddle - Mini, Adhesive Mount

These mini wire saddles have an adhesive base, for quick installation.

Wire Saddle - Mini, Fir Tree Mount

These mini wire saddles have a fir tree mount for quick and easy installation.

Wire Saddle - Mini, Snap In, Arrowhead mount

These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.

Wire Saddle - Mini, Snap In, Standoff

These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.

Wire Saddle - Non Locking, Fir Tree mount

These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Wire Saddle - Non Locking, Snap In

These wire saddles have a snap-in fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Wire Saddle - Non Locking, Snap In, Quarter Turn

Fits into place with a snap-in, quarter of a turn action. A quick an easy solution to gathering wires and holding in place.

Wire Saddle - Snap In, Side Entry

Side Entry Wire Saddles are ideal when space may be restricted and therefore side entry is required.

Wire Saddle - Snap Rivet Mount, Non-Locking

These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.

Wire Saddles - Wide

These wide wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.