For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(17 products)
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
A range of locks suitable for wooden applications are available with a number of different varieties. Dead Bolt Drawer Locks are high security and recommended for wooden drawers used to store valuable documents. For added security, the lock has been anti-drill centred and the key is removable only in the locked position. Wooden Furniture Locks are suitable for drawers and cupboards and are keyed different. Rim Locks are a more stylish lock for drawers, cabinets and hinged doors. They offer an above-average security for its type with 500 key combinations. The 2.5mm steel locking bolt matches to a removable lock cylinder and vertical, right hand, left hand, keyed alike and keyed to differ locking options are all available
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Features a small-profile that is ideal for routing fibre.
Attaches to the edge of a panel and clips onto wires and cables. Can attach to a panel 1.0-2.0mm thick.
These mini wire saddles have an adhesive base, for quick installation.
These mini wire saddles have a fir tree mount for quick and easy installation.
These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.
These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.
These wire saddles have a snap-in fixing and are non-locking, meaning that your wires can be removed and replaced easily.
Fits into place with a snap-in, quarter of a turn action. A quick an easy solution to gathering wires and holding in place.
Side Entry Wire Saddles are ideal when space may be restricted and therefore side entry is required.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.
These wide wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.