Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Anti Skid Flat Cable Clamp

 (39 products)

List Grid

Flat Cable Clamp - Adhesive Mount, Hinged, with Tension, Low Profile

For flat or ribbon cables Flat Cable Clamps are ideal and the adhesive mount clamps offer a secure fastening with a simple installation thanks to the adhesive base. These clamps are hinged for quick access, offer tension for added cable stability and are perfect for even flatter cables

Flat Cable Clamp - Adhesive Mount, Side Mount, Tension

Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Noryl, PVC, PPE/PS
  • Colour: White, Grey
  • Material Flammability Standard: UL94 V-0, UL94 V-1

Flat Cable Clamp - Adhesive Mount, Top Lock

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: PA, Noryl, Nylon
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-1

Flat Cable Clamp - Screw & Adhesive Mount, with Tension

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Snap In, Hinged, No Tension

Snap in, Hinged, No Tension Flat Cable Clamps are easy to install due to their push in application feature. The hinge and no tensions aspects ensure the cables will sit tidily without being strained by the clamp

Flat Cable Clamp - Snap In, Hinged, No Tension, Removable

Snap-in Flat cable clamps have a hinged design to securely hold flat cable and wires in place. It offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Snap In, Hinged, Tension

Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Snap In, Low Profile

Snap-in Flat clamps have a hinged design to hold flat cables and wires in place securely. It offers stability and security for your applications. The low profile allows the clamp to sit flush against the surface it is being attached to, minimizing its visual impact and preventing it from getting in the way. Useful for applications where aesthetics and space are of importance.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Snap In, Top Lock, Mini

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The clamp's small size enables use in confined locations where larger clamps might not be practical. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Snap In, Top Lock, Removable

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Flat Cable Clamp - Two-Piece

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Loop Clip

Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.

It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Screw-On Bumper Feet

Screw-On Feet prevent surface damage with anti-skid and scratch-resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

  • of 2