Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Locking Push Fit Cabinet Locks

 (124 products)

List Grid

Masking Straight Caps & Plugs

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Masking Straight Tubing

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Material: Silicone Rubber (55 Shore A Hardness)
  • Colour: Natural

Masking Washer Caps

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Material: Silicone (55 Shore A)
  • Maximum Temperature: 316 degrees C (600 degrees F)
  • Colours: Black, Green, Grey, Natural, Pink, Purple, Red and Yellow

Masking Washer Plugs

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple

Non-Threaded End Caps

Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.

They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.

  • Material: LDPE
  • Colour: Blue

Nut Protection Caps

Nut Protection Caps provide superior protection for nuts, screws and bolts across many outdoor applications. These caps benefit from resistance to most chemicals, and excelled environmental resistant properties to guard exposed fastening assemblies against the elements.

Available in a range of sizes, these durable protective caps create a neat finished appearance.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black and White
  • RoHs Standard

O-Ring Face Seal Caps

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low Density Polyethylene (LDPE) and Polyethylene (PE)
  • Colour: Blue

Oval Ferrules

Oval Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.

They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.

  • Material: PVC
  • Colour: Black

Oval Inserts & Glides

Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.

Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.

Long-lasting and durable, you are sure to find an insert for your next project.

  • Materials: Polyethylene (PE)
  • Colours: Black and Natural
  • Finish Options include: Chrome Plated

Paddle Latch Locking Catch

This Locking Catch is a locking device that is required in conjunction with Locking Paddle Latches, which have a slam-shut operation.

  • IP54 standard
  • Materials: Steel and Stainless Steel
  • Finish: Zinc Plated

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Push In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.

Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colours: Yellow, White and Blue

Push-In Cable Blanking Plug

These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.

It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.

Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.

Push-In Plugs

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Quick Release Caps

A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.

The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.

  • Material: Thermoplastic Elastomer (TPE)
  • Colour: Red
  • Temperature Range: -40F up to 275F (-40C up to 135C)

Quick Release Plugs

Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.

They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.

  • Material: TPE
  • Colour:Red

Rectangular Inserts & Glides

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White

Rectangular Inserts & Glides - Lightweight

Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

  • Material: Polyethylene
  • Colour: Black
  • Gauge Size = 1.0 to 2.0 mm

Ribbed Pipe End Caps

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow

Ribbed Pipe-End Plugs

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Ribbed Tube End Plugs

These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.

The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.

It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.

Rivet Caps

These Rivet Caps are designed to provide protection and a neat finish for screws. They fit securely into the top of screws, covering the screw head neatly and providing protection from dust and dirt ingress, damage and corrosion.

They are easy to use and require no special installation as they can be installed and removed quickly by push fit. Used in various rivet types, including blind rivets, solid rivets, and tubular rivets and for applications in the automotive, construction, furniture and appliance industries.

  • Material: HDPE
  • Colour: Beige, Black

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE
  • Colour: White, Black

Round Inserts & Glides

Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. They can also be used as tube feet, providing a base to prevent scratches and damage when products come into contact with a surface.

This range caters to metric threads and offers quick and easy assembly. The insert features a ribbed shank design that provides added positive-gripping power. The range includes low profile options that are ideal for a finishing component with limited space.

  • Material: Polyethylene (PE) and Low Density Polyethylene (LDPE)
  • Finish Options: Polished and Textured
  • Colour: Black

  • of 5