For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(34 products)
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are as fixed clamps that cannot be adjusted and as adjustable clamps that can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
0
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.
The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.
How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.
The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
Can be opened and closed multiple times for adding or removing cables. Large contoured base that assures stable mounting. Nylon 6/6
Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Complies with NASM21266. Suitable for a minimum hole diameter of 25.4mm.
Flexible Grommet Strip - Channels are made from MDS filled Nylon and are ideal for protecting panel edges from being damaged.
Available in 2 types, these Polystyrene Channels are ideal for protecting panel edges against damage.
UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C
Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes.
Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes. With pressure sensitive adhesive for extra secure fixing.
Heavy Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types, the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately
This Locking Catch is a locking device that is required in conjunction with Locking Paddle Latches, which have a slam-shut operation.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Wire Saddle quickly and easy snaps into position. Its primary purpose is to hole and direct wires and cables to ensure a clear and tidy build. These saddles also provide useful cable and wire protection, by keeping them clear of sensitive or sharp components in the assembly.
This range features a hinged locking top entry system with easy finger-tip pressure installation and a locking, retaining far added security. The wire saddle has a thick, double-sided adhesive tape with a release tab, for self-adhesive mounting.
The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation.
The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fixing out and replace whenever required.
The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move about.
These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.