Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
27 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.4679 - $2.925 4689 In stock
$0.5756 - $3.5964 14150 In stock
$0.7127 - $4.4654 2038 In stock
$1.1058 - $2.7515 3591 In stock
$1.7598 - $4.4171 800 In stock
$0.4494 - $2.8083 8653 In stock
$0.7037 - $4.3928 2500 In stock
$0.3431 - $2.1449 16578 In stock
$0.4202 - $2.625 2814 In stock
$1.0059 - $6.2997 5042 In stock
$1.5249 - $3.8136 900 In stock
$0.3293 - $2.0579 32725 In stock
$0.398 - $2.4869 6890 In stock
$0.6114 - $1.5284 600 In stock
$0.6215 - $3.8621 1668 In stock
$0.7515 - $4.6827 7298 In stock
$1.3142 - $3.2825 1839 In stock
$0.2912 - $1.818 27914 In stock
$0.2675 - $1.6653 8900 In stock
$0.6954 - $4.3446 4550 In stock
  • of 2
Flexible End Cap Inside Diameter - 20 mm | 0.787 in ; Inside Height - 28.5 mm | 1.122 in ; TPE/TPV - PIR ; Black

1341984

Price Range
$2.925 - $0.4679

Stock Levels
4689 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
  • Type
    2
Flexible End Cap - Inside Diameter - 12 mm | 0.472 in ; Inside Height - 29 mm | 1.142 in ; Temperature Range - 95 °C | 203 °F

12207B

Price Range
$3.5964 - $0.5756

Stock Levels
14150 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 17 mm | 0.669 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12212B

Price Range
$4.4654 - $0.7127

Stock Levels
2038 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 23 mm | 0.906 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12218B

Price Range
$2.7515 - $1.1058

Stock Levels
3591 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 29 mm | 1.142 in ; Inside Height - 35 mm | 1.378 in ; Temperature Range - 95 °C | 203 °F

12224B

Price Range
$4.4171 - $1.7598

Stock Levels
800 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 9 mm | 0.354 in ; Inside Height - 25 mm | 0.984 in ; Temperature Range - 95 °C | 203 °F

12204B

Price Range
$2.8083 - $0.4494

Stock Levels
8653 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 16 mm | 0.630 in ; Inside Height - 28 mm | 1.102 in ; Temperature Range - 95 °C | 203 °F

12211B

Price Range
$4.3928 - $0.7037

Stock Levels
2500 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 8 mm | 0.315 in ; Inside Height - 24.5 mm | 0.965 in ; TPE/TPV ; Black

1287251

Price Range
$2.1449 - $0.3431

Stock Levels
16578 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    2
Flexible End Cap Inside Diameter - 19 mm | 0.748 in ; Inside Height - 29.5 mm | 1.161 in ; TPE/TPV - PIR ; Black

1287245

Price Range
$2.625 - $0.4202

Stock Levels
2814 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
  • Type
    2
Flexible End Cap - Inside Diameter - 22 mm | 0.866 in ; Inside Height - 34 mm | 1.339 in ; Temperature Range - 95 °C | 203 °F

12217B

Price Range
$6.2997 - $1.0059

Stock Levels
5042 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 27 mm | 1.063 in ; Inside Height - 33.5 mm | 1.319 in ; Temperature Range - 95 °C | 203 °F

12222B

Price Range
$3.8136 - $1.5249

Stock Levels
900 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 7 mm | 0.276 in ; Inside Height - 24 mm | 0.945 in ; TPE/TPV - PIR ; Black

1287248

Price Range
$2.0579 - $0.3293

Stock Levels
32725 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
  • Type
    2
Flexible End Cap Inside Diameter - 13 mm | 0.512 in ; Inside Height - 29 mm | 1.142 in ; TPE/TPV - PIR ; Black

1341981

Price Range
$2.4869 - $0.398

Stock Levels
6890 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
  • Type
    2
Flexible End Cap Inside Diameter - 30 mm | 1.181 in ; Inside Height - 34.5 mm | 1.358 in ; TPE/TPV - PIR ; Black

1287243

Price Range
$1.5284 - $0.6114

Stock Levels
600 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV – PIR
  • Type
    2
Flexible End Cap - Inside Diameter - 14 mm | 0.551 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12209B

Price Range
$3.8621 - $0.6215

Stock Levels
1668 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 18 mm | 0.709 in ; Inside Height - 28.5 mm | 1.122 in ; Temperature Range - 95 °C | 203 °F

12213B

Price Range
$4.6827 - $0.7515

Stock Levels
7298 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 25 mm | 0.984 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12220B

Price Range
$3.2825 - $1.3142

Stock Levels
1839 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 4 mm | 0.157 in ; Inside Height - 24 mm | 0.945 in ; TPE/TPV ; Black

1340242

Price Range
$1.818 - $0.2912

Stock Levels
27914 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    2
Flexible End Cap - Inside Diameter - 5 mm | 0.197 in ; Inside Height - 23.5 mm | 0.925 in ; Temperature Range - 95 °C | 203 °F

12200B

Price Range
$1.6653 - $0.2675

Stock Levels
8900 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 15 mm | 0.591 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12210B

Price Range
$4.3446 - $0.6954

Stock Levels
4550 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE