Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.323 - $0.5223 | 26000 In stock |
White
|
Nylon
|
0.085 in
2.2 mm
|
0.356 in
9 mm
|
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.202 - 0.206 in
5.1 - 5.2 mm
|
||
$0.323 - $0.5223 | 5000 In stock |
White
|
Nylon
|
0.095 in
2.4 mm
|
0.352 in
8.9 mm
|
|
0.230 - 0.300 in
5.8 - 7.6 mm
|
0.203 - 0.207 in
5.2 - 5.3 mm
|
||
$0.3963 - $0.6402 | Request the lead time here |
White
|
Nylon
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.031 - 0.062 in
0.8 - 1.6 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
$0.3963 - $0.6402 | Request the lead time here |
White
|
Nylon
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.125 - 0.187 in
3.2 - 4.7 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
$0.3963 - $0.6402 | Request the lead time here |
White
|
Nylon
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.250 - 0.375 in
6.4 - 9.5 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
$0.2069 - $0.3917 | Request the lead time here |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.307 in
7.8 mm
|
0.169 - 0.205 in
4.3 - 5.2 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
$0.2162 - $0.411 | 5000 In stock |
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.