Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
207 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.1866 - $0.3474 32000 In stock
White
Nylon
0.071 in
0.315 in
0.354 in
0.217 - 0.256 in
0.122 - 0.126 in
$0.2085 - $0.389 13000 In stock
Black
Nylon
0.047 in
0.165 in
0.358 in
0.217 - 0.256 in
0.142 - 0.146 in
$0.2814 - $0.5261 5150 In stock
Black
Nylon
0.063 in
0.252 in
0.354 in
0.098 - 0.157 in
0.24 - 0.244 in
$0.2181 - $0.4136 304900 In stock
Black
Nylon
0.055 in
0.197 in
0.433 in
0.256 - 0.295 in
0.161 - 0.165 in
$0.2021 - $0.3768 13000 In stock
Black
Nylon
0.055 in
0.197 in
0.24 in
0.106 - 0.142 in
0.106 - 0.110 in
$0.1932 - $0.3669 11000 In stock
Black
Nylon
0.071 in
0.315 in
0.177 in
0.039 - 0.079 in
0.106 - 0.110 in
$0.1779 - $0.3375 7000 In stock
Black
Nylon
0.071 in
0.315 in
0.177 in
0.079 - 0.256 in
0.106 - 0.110 in
$0.1808 - $0.3353 551000 In stock
White
Nylon
0.063 in
0.252 in
0.24 in
0.083 - 0.118 in
0.142 - 0.146 in
$0.3794 - $0.7022 1000 In stock
Tan
Nylon
0.063 in
0.252 in
0.28 in
0.157 - 0.197 in
0.142 - 0.126 in
SR-3045W $0.1754 - $0.3255 98000 In stock
White
Nylon
0.063 in
0.252 in
0.24 in
0.079 - 0.118 in
0.122 - 0.126 in
$0.2031 - $0.3842 52000 In stock
Black
Nylon
0.063 in
0.252 in
0.28 in
0.138 - 0.177 in
0.161 - 0.165 in
$0.2085 - $0.389 13000 In stock
White
Nylon
0.047 in
0.165 in
0.358 in
0.217 - 0.256 in
0.142 - 0.146 in
$0.1866 - $0.3474 8000 In stock
White
Nylon
0.047 in
0.165 in
0.28 in
0.138 - 0.177 in
0.161 - 0.165 in
$0.2064 - $0.3842 132900 In stock
White
Nylon
0.055 in
0.197 in
0.354 in
0.217 - 0.256 in
0.161 - 0.165 in
$0.2223 - $0.4136 28000 In stock
Black
Nylon
0.055 in
0.197 in
0.256 in
0.059 - 0.098 in
0.201 - 0.205 in
$0.2643 - $0.4917 35000 In stock
Black
Nylon
0.063 in
0.252 in
0.335 in
0.177 - 0.217 in
0.201 - 0.205 in
$0.1779 - $0.3375 54000 In stock
Black
Nylon
0.087 in
0.354 in
0.28 in
0.157 - 0.098 in
0.122 - 0.126 in
$0.1932 - $0.3669 10000 In stock
Black
Nylon
0.087 in
0.354 in
0.354 in
0.217 - 0.256 in
0.122 - 0.126 in
$0.252 - $0.4794 3000 In stock
White
Nylon
0.063 in
0.252 in
0.307 in
0.169 - 0.205 in
0.106 - 0.110 in
$0.1701 - $0.3156 207000 In stock
Black
Nylon
0.063 in
0.252 in
0.201 in
0.039 - 0.079 in
0.122 - 0.126 in
  • of 11
N/A - Black; UL94 V-1; PSU; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRP-3045

Price Range
$1.2527 - $0.798

Stock Levels
40000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.252 in
  • Head Height
    0.063 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.059 - 0.098 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.1 - 6.2 mm | 0.240 - 0.244 in

SR-6060W

Price Range
$0.5504 - $0.296

Stock Levels
52000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.472 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.240 - 0.244 in
  • Compatible Panel Thickness Range
    0.098 - 0.158 in
N/A - Black; UL94 V-1; PSU; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRP-3055

Price Range
$1.2765 - $0.7839

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.252 in
  • Head Height
    0.063 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.098 - 0.138 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.123 - 0.127 in

27SR0010

Price Range
$0.1898 - $0.1385

Stock Levels
31000 In stock
Attributes
  • Anchor Length
    0.140 in
  • Head Diameter
    0.254 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.050 - 0.100 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.160 - 0.164 in

27SR0020

Price Range
$0.3365 - $0.2082

Stock Levels
55000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.317 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.160 - 0.164 in
  • Compatible Panel Thickness Range
    0.144 - 0.188 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

27SR079295W

Price Range
$0.6561 - $0.4067

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.165 in
  • Head Height
    0.047 in
  • Compatible Hole Diameter Range
    0.083 - 0.087 in
  • Compatible Panel Thickness Range
    0.205 - 0.225 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102190W

Price Range
$0.4224 - $0.2609

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102250W

Price Range
$0.4224 - $0.2609

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR106220W

Price Range
$0.4224 - $0.2609

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.134 - 0.169 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.123 - 0.127 in

27SR118180W

Price Range
$0.3491 - $0.2165

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.183 in
  • Head Diameter
    0.245 in
  • Head Height
    0.062 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.075 - 0.120 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.162 - 0.166 in

27SR157290W

Price Range
$0.4749 - $0.294

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.317 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.290 - 0.330 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

27SR157475W

Price Range
$0.3701 - $0.2289

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.475 in
  • Head Diameter
    0.315 in
  • Head Height
    0.071 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.335 - 0.408 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.162 - 0.166 in

27SR1660240W

Price Range
$0.3701 - $0.2289

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.375 in
  • Head Height
    0.081 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.050 - 0.180 in
Snap Rivet - White; Nylon; Compatible Panel Thickness Range 6.4 - 6.7 mm | 0.250 - 0.265 in

27SR1660400W

Price Range
$0.4854 - $0.294

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
  • Colour
    White
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.202 - 0.206 in

27SR1970330W

Price Range
$0.5223 - $0.323

Stock Levels
26000 In stock
Attributes
  • Anchor Length
    0.330 in
  • Head Diameter
    0.356 in
  • Head Height
    0.085 in
  • Compatible Hole Diameter Range
    0.202 - 0.206 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 5.2 - 5.3 mm | 0.203 - 0.207 in

27SR2000370W

Price Range
$0.5223 - $0.323

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.365 in
  • Head Diameter
    0.352 in
  • Head Height
    0.095 in
  • Compatible Hole Diameter Range
    0.203 - 0.207 in
  • Compatible Panel Thickness Range
    0.230 - 0.300 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400187W

Price Range
$0.6402 - $0.3963

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.187 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.031 - 0.062 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400312W

Price Range
$0.6402 - $0.3963

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.312 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400500W

Price Range
$0.6402 - $0.3963

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.250 - 0.375 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.123 - 0.127 in

27SR0010W

Price Range
$0.1898 - $0.1385

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.140 in
  • Head Diameter
    0.254 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.050 - 0.100 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.160 - 0.164 in

27SR0020W

Price Range
$0.3701 - $0.2289

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.317 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.160 - 0.164 in
  • Compatible Panel Thickness Range
    0.144 - 0.188 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102130

Price Range
$0.1854 - $0.1352

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.130 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.107 - 0.111 in

27SR102220

Price Range
$0.1898 - $0.1385

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102280

Price Range
$0.1854 - $0.1352

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.123 - 0.127 in

27SR1180515

Price Range
$0.2049 - $0.1493

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.140 - 0.144 in

27SR135180

Price Range
$0.1506 - $0.11

Stock Levels
437000 In stock
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.162 - 0.166 in

27SR157315

Price Range
$0.1808 - $0.1319

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.2 - 4.3 mm | 0.165 - 0.169 in

27SR1600315

Price Range
$0.2093 - $0.1526

Stock Levels
237000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.278 in
  • Head Height
    0.034 in
  • Compatible Hole Diameter Range
    0.165 - 0.169 in
  • Compatible Panel Thickness Range
    0.100 - 0.250 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.3 - 4.4 mm | 0.171 - 0.175 in

27SR1660265

Price Range
$0.2093 - $0.1526

Stock Levels
106000 In stock
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.7 - 4.9 mm | 0.187 - 0.191 in

27SR180530

Price Range
$0.2093 - $0.1526

Stock Levels
80000 In stock
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

27SR197260

Price Range
$0.2135 - $0.1557

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.260 in
  • Head Diameter
    0.350 in
  • Head Height
    0.087 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.105 - 0.170 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.1 - 6.2 mm | 0.240 - 0.244 in

27SR236310

Price Range
$0.2813 - $0.2051

Stock Levels
3500 In stock
Attributes
  • Anchor Length
    0.310 in
  • Head Diameter
    0.472 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.240 - 0.244 in
  • Compatible Panel Thickness Range
    0.138 - 0.217 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400250

Price Range
$0.2813 - $0.2051

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.7 - 6.3 mm | 0.185 - 0.248 in

27SR2400375

Price Range
$0.2813 - $0.2051

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.413 in
  • Pin Head Diameter
    0.441 in
  • Pin Head Height
    0.118 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.2 - 3.3 mm | 0.127 - 0.131 in

27SR0012

Price Range
$0.1733 - $0.1263

Stock Levels
81000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.249 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.127 - 0.131 in
  • Compatible Panel Thickness Range
    0.122 - 0.160 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 5.2 - 5.3 mm | 0.205 - 0.209 in

27SR0030W

Price Range
$0.2474 - $0.1803

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.280 in
  • Head Diameter
    0.350 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.205 - 0.209 in
  • Compatible Panel Thickness Range
    0.160 - 0.200 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102130W

Price Range
$0.4224 - $0.2609

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.130 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.107 - 0.111 in

27SR102220W

Price Range
$0.4331 - $0.2678

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102280W

Price Range
$0.4224 - $0.2609

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.123 - 0.127 in

27SR1180515W

Price Range
$0.3963 - $0.2441

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.140 - 0.144 in

27SR135180W

Price Range
$0.344 - $0.2121

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.162 - 0.166 in

27SR157315W

Price Range
$0.4119 - $0.2544

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.2 - 4.3 mm | 0.165 - 0.169 in

27SR1600315W

Price Range
$0.4854 - $0.294

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.278 in
  • Head Height
    0.034 in
  • Compatible Hole Diameter Range
    0.165 - 0.169 in
  • Compatible Panel Thickness Range
    0.100 - 0.250 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.3 - 4.4 mm | 0.171 - 0.175 in

27SR1660265W

Price Range
$0.4854 - $0.294

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.7 - 4.9 mm | 0.187 - 0.191 in

27SR180530W

Price Range
$0.4854 - $0.294

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
Snap Rivet - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

27SR197260W

Price Range
$0.4854 - $0.2991

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.260 in
  • Head Diameter
    0.350 in
  • Head Height
    0.087 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.105 - 0.170 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.1 - 6.2 mm | 0.240 - 0.244 in

27SR236310W

Price Range
$0.6402 - $0.3963

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.310 in
  • Head Diameter
    0.472 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.240 - 0.244 in
  • Compatible Panel Thickness Range
    0.138 - 0.217 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400250W

Price Range
$0.6402 - $0.3963

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400375W

Price Range
$0.6402 - $0.3963

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.187 - 0.250 in
N/A - White; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.2 - 3.3 mm | 0.127 - 0.131 in

27SR0012W

Price Range
$0.1733 - $0.1263

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.249 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.127 - 0.131 in
  • Compatible Panel Thickness Range
    0.122 - 0.160 in
Snap Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

27SR079295

Price Range
$0.2885 - $0.2103

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.165 in
  • Head Height
    0.047 in
  • Compatible Hole Diameter Range
    0.083 - 0.087 in
  • Compatible Panel Thickness Range
    0.205 - 0.225 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102190

Price Range
$0.384 - $0.2373

Stock Levels
106000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR102250

Price Range
$0.1854 - $0.1352

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 2.6 - 2.7 mm | 0.102 - 0.106 in

27SR106220

Price Range
$0.1854 - $0.1352

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.134 - 0.169 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.123 - 0.127 in

27SR118180

Price Range
$0.1536 - $0.1121

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.183 in
  • Head Diameter
    0.245 in
  • Head Height
    0.062 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.075 - 0.120 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.162 - 0.166 in

27SR157290

Price Range
$0.2091 - $0.1526

Stock Levels
65000 In stock
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.317 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.290 - 0.330 in
Snap Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

27SR157475

Price Range
$0.1628 - $0.1187

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.475 in
  • Head Diameter
    0.315 in
  • Head Height
    0.071 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.335 - 0.408 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1.2 - 4.5 mm | 0.047 - 0.177 in

27SR1660240

Price Range
$0.3365 - $0.2082

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.335 in
  • Pin Head Diameter
    0.374 in
  • Pin Head Height
    0.083 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
N/A - Black; Nylon; Compatible Panel Thickness Range 6.4 - 6.7 mm | 0.250 - 0.265 in

27SR1660400

Price Range
$0.2093 - $0.1526

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.170 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.202 - 0.206 in

27SR1970330

Price Range
$0.2298 - $0.1676

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.330 in
  • Head Diameter
    0.356 in
  • Head Height
    0.085 in
  • Compatible Hole Diameter Range
    0.202 - 0.206 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 5.2 - 5.3 mm | 0.203 - 0.207 in

27SR2000370

Price Range
$0.2298 - $0.1676

Stock Levels
137000 In stock
Attributes
  • Anchor Length
    0.365 in
  • Head Diameter
    0.352 in
  • Head Height
    0.095 in
  • Compatible Hole Diameter Range
    0.203 - 0.207 in
  • Compatible Panel Thickness Range
    0.230 - 0.300 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400187

Price Range
$0.2813 - $0.2051

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.187 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.031 - 0.062 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400312

Price Range
$0.2813 - $0.2051

Stock Levels
2500 In stock
Attributes
  • Anchor Length
    0.312 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 6.3 - 6.4 mm | 0.248 - 0.252 in

27SR2400500

Price Range
$0.582 - $0.3605

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.250 - 0.375 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1.3 - 2 mm | 0.051 - 0.079 in

SRVO-2032B

Price Range
$0.5114 - $0.2694

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.15 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.1 - 3 mm | 0.083 - 0.118 in

SRVO-3545B

Price Range
$0.3375 - $0.1779

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 1.3 - 2 mm | 0.051 - 0.079 in

SR-2032W

Price Range
$0.4893 - $0.2619

Stock Levels
238000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Pin Length
    0.15 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2032B

Price Range
$0.4893 - $0.2619

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.15 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2048B

Price Range
$0.504 - $0.2717

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.217 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-5105W

Price Range
$0.5261 - $0.2814

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Pin Length
    0.472 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-4080B

Price Range
$0.3842 - $0.2064

Stock Levels
140900 In stock
Attributes
  • Anchor Length
    0.252 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.165 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.8 - 4.4 mm | 0.148 - 0.173 in

SR-2056W

Price Range
$0.5063 - $0.2666

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.283 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3 - 4 mm | 0.118 - 0.158 in

SR-3055W

Price Range
$0.3353 - $0.1808

Stock Levels
48000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 5 - 6 mm | 0.197 - 0.236 in

SR-3075W

Price Range
$0.3326 - $0.1793

Stock Levels
85000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-3100W

Price Range
$0.3695 - $0.1976

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-5105B

Price Range
$0.5261 - $0.2814

Stock Levels
8900 In stock
Attributes
  • Anchor Length
    0.256 in
  • Pin Length
    0.472 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SR-3045B

Price Range
$0.3255 - $0.1754

Stock Levels
80000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRVO-3100B

Price Range
$0.389 - $0.2051

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 0.6 - 1.2 mm | 0.024 - 0.047 in

SR-2024W

Price Range
$0.4893 - $0.2619

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Pin Length
    0.11 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.1 - 2.8 mm | 0.083 - 0.110 in

SRVO-2040B

Price Range
$0.5114 - $0.2694

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.217 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.8 - 4.4 mm | 0.148 - 0.173 in

SRVO-2056B

Price Range
$0.548 - $0.2862

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.283 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.4 - 5 mm | 0.173 - 0.197 in

SRVO-2064B

Price Range
$0.548 - $0.2862

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.283 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-5095B

Price Range
$0.5063 - $0.2717

Stock Levels
34000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.413 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 6.1 - 6.2 mm | 0.240 - 0.244 in

SR-6080B

Price Range
$0.5969 - $0.3206

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.394 in
  • Pin Head Diameter
    0.472 in
  • Pin Head Height
    0.118 in
  • Head Diameter
    0.252 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 6.1 - 3.2 mm | 0.240 - 0.126 in

SRHR-3045

Price Range
$0.6776 - $0.3645

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 6.1 - 3.2 mm | 0.240 - 0.126 in

SRHR-3080

Price Range
$0.7266 - $0.389

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRHR-3555

Price Range
$0.7217 - $0.389

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Tan;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRHR-4080

Price Range
$0.756 - $0.4061

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-3080B

Price Range
$0.3474 - $0.1866

Stock Levels
123000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-3100B

Price Range
$0.3695 - $0.1976

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 1.2 - 2.1 mm | 0.047 - 0.083 in

SR-3535W

Price Range
$0.3818 - $0.2063

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Tan;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SRHR-4050

Price Range
$0.707 - $0.3818

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-3570W

Price Range
$0.3743 - $0.2012

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.126 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.165 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1 - 2 mm | 0.039 - 0.079 in

SRVO-3035B

Price Range
$0.345 - $0.1818

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.5 - 4 mm | 0.098 - 0.158 in

SRVO-6060B

Price Range
$0.6312 - $0.3326

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.472 in
  • Pin Head Height
    0.098 in
  • Head Diameter
    0.394 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SRVO-4050B

Price Range
$0.3645 - $0.1926

Stock Levels
97000 In stock
Attributes
  • Anchor Length
    0.165 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 6.1 - 3.2 mm | 0.240 - 0.126 in

SRHR-3055

Price Range
$0.6923 - $0.372

Stock Levels
74000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.5 - 5.5 mm | 0.138 - 0.217 in

SRVO-6080B

Price Range
$0.68 - $0.3572

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.276 in
  • Pin Length
    0.394 in
  • Pin Head Diameter
    0.472 in
  • Pin Head Height
    0.118 in
  • Head Diameter
    0.394 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.7 - 3.6 mm | 0.106 - 0.142 in

SRVO-2648B

Price Range
$0.4428 - $0.2334

Stock Levels
75000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 9 - 10.5 mm | 0.354 - 0.413 in

SRVO-4120B

Price Range
$0.7046 - $0.372

Stock Levels
33000 In stock
Attributes
  • Anchor Length
    0.472 in
  • Pin Length
    0.551 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-3080W

Price Range
$0.3474 - $0.1866

Stock Levels
32000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-3580B

Price Range
$0.389 - $0.2085

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.126 in
  • Pin Length
    0.358 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.165 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 6.1 - 6.2 mm | 0.240 - 0.244 in

SR-6060B

Price Range
$0.5261 - $0.2814

Stock Levels
5150 In stock
Attributes
  • Anchor Length
    0.295 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.472 in
  • Pin Head Height
    0.098 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-4090B

Price Range
$0.4136 - $0.2181

Stock Levels
304900 In stock
Attributes
  • Anchor Length
    0.126 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.110 in

SR-2648B

Price Range
$0.3768 - $0.2021

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.126 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1 - 2 mm | 0.039 - 0.079 in

SRVO-2632B

Price Range
$0.3669 - $0.1932

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Pin Length
    0.177 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2 - 3 mm | 0.079 - 0.118 in

SRVO-2642B

Price Range
$0.3375 - $0.1779

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.177 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.1 - 3 mm | 0.083 - 0.118 in

SR-3545W

Price Range
$0.3353 - $0.1808

Stock Levels
551000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 6.1 - 3.2 mm | 0.240 - 0.126 in

SRHR-3065

Price Range
$0.7022 - $0.3794

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; White;Nylon

SR-3045W

Price Range
$0.3255 - $0.1754

Stock Levels
98000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SRVO-4060B

Price Range
$0.3842 - $0.2031

Stock Levels
52000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-3580W

Price Range
$0.389 - $0.2085

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.157 in
  • Pin Length
    0.358 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.165 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SR-4060W

Price Range
$0.3474 - $0.1866

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.165 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-4080W

Price Range
$0.3842 - $0.2064

Stock Levels
132900 In stock
Attributes
  • Anchor Length
    0.126 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

SR-5045B

Price Range
$0.4136 - $0.2223

Stock Levels
28000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.256 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-5075B

Price Range
$0.4917 - $0.2643

Stock Levels
35000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Pin Length
    0.335 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4 - 5 mm | 0.158 - 0.197 in

SRVO-3065B

Price Range
$0.3375 - $0.1779

Stock Levels
54000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRVO-3080B

Price Range
$0.3669 - $0.1932

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 4.3 - 5.2 mm | 0.169 - 0.205 in

SR-2664W

Price Range
$0.4794 - $0.252

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Pin Length
    0.307 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SR-3035B

Price Range
$0.3156 - $0.1701

Stock Levels
207000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SR-3055B

Price Range
$0.3206 - $0.1718

Stock Levels
86400 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 4 - 5 mm | 0.158 - 0.197 in

SR-3065W

Price Range
$0.3206 - $0.1718

Stock Levels
311000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SRVO-5095B

Price Range
$0.536 - $0.2814

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.24 in
  • Pin Length
    0.413 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.476 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRVO-5105B

Price Range
$0.5553 - $0.2913

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.374 in
  • Pin Length
    0.472 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.441 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 6.1 - 3.2 mm | 0.240 - 0.126 in

SRHR-3035

Price Range
$0.6726 - $0.3623

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1.2 - 2.1 mm | 0.047 - 0.083 in

SRVO-3535B

Price Range
$0.4136 - $0.2181

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.256 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.4 - 4.3 mm | 0.134 - 0.169 in

SRVO-2655B

Price Range
$0.3669 - $0.1932

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SRVO-5055B

Price Range
$0.4821 - $0.2546

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.28 in
  • Pin Length
    0.256 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.35 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-4090W

Price Range
$0.4136 - $0.2181

Stock Levels
32000 In stock
Attributes
  • Anchor Length
    0.165 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-5085B

Price Range
$0.4868 - $0.2619

Stock Levels
91000 In stock
Attributes
  • Anchor Length
    0.335 in
  • Pin Length
    0.413 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - Tan;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SRHR-4060

Price Range
$0.7242 - $0.389

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2 - 3 mm | 0.079 - 0.118 in

SRVO-3045B

Price Range
$0.345 - $0.1815

Stock Levels
23000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.118 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2024B

Price Range
$0.4893 - $0.2619

Stock Levels
24000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.11 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.472 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3545B

Price Range
$0.3206 - $0.1718

Stock Levels
55000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-3570B

Price Range
$0.3572 - $0.1914

Stock Levels
36000 In stock
Attributes
  • Anchor Length
    0.094 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.165 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SR-5055W

Price Range
$0.4307 - $0.2321

Stock Levels
3990 In stock
Attributes
  • Anchor Length
    0.283 in
  • Pin Length
    0.256 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.1 - 6 mm | 0.201 - 0.236 in

SR-2672B

Price Range
$0.5162 - $0.2717

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.307 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5 - 6 mm | 0.197 - 0.236 in

SR-3075B

Price Range
$0.3326 - $0.1793

Stock Levels
97000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.9 - 3.6 mm | 0.114 - 0.142 in

SR-2048W

Price Range
$0.504 - $0.2717

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.217 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.165 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 5.1 - 6 mm | 0.201 - 0.236 in

SR-2672W

Price Range
$0.5162 - $0.2717

Stock Levels
73000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Pin Length
    0.307 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

SR-5055B

Price Range
$0.4527 - $0.2436

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.252 in
  • Pin Length
    0.256 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.197 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.4 - 4.3 mm | 0.134 - 0.169 in

SR-2655W

Price Range
$0.4233 - $0.2274

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.252 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.1 - 6 mm | 0.201 - 0.236 in

SRVO-2672B

Price Range
$0.3917 - $0.2069

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Pin Length
    0.307 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.7 - 4.6 mm | 0.146 - 0.181 in

SR-3560W

Price Range
$0.372 - $0.1998

Stock Levels
42000 In stock
Attributes
  • Anchor Length
    0.094 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.165 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SRP-4065

Price Range
$1.3688 - $0.8264

Stock Levels
46000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.276 in
  • Pin Head Height
    0.039 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-3090W

Price Range
$0.3572 - $0.1917

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3555B

Price Range
$0.345 - $0.1854

Stock Levels
16100 In stock
Attributes
  • Anchor Length
    0.413 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3 - 4 mm | 0.118 - 0.158 in

SR-3555W

Price Range
$0.345 - $0.1854

Stock Levels
190000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.472 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SR-4050B

Price Range
$0.345 - $0.1854

Stock Levels
297000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.315 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SR-4060B

Price Range
$0.3645 - $0.1959

Stock Levels
142000 In stock
Attributes
  • Anchor Length
    0.189 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.165 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-4100B

Price Range
$0.4428 - $0.2388

Stock Levels
76500 In stock
Attributes
  • Anchor Length
    0.165 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 9 - 10.5 mm | 0.354 - 0.413 in

SR-4120B

Price Range
$0.4527 - $0.2391

Stock Levels
204000 In stock
Attributes
  • Anchor Length
    0.189 in
  • Pin Length
    0.551 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 9 - 10.5 mm | 0.354 - 0.413 in

SR-4120W

Price Range
$0.4527 - $0.2391

Stock Levels
45000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.551 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in

SR-5045W

Price Range
$0.4136 - $0.2223

Stock Levels
111000 In stock
Attributes
  • Anchor Length
    0.252 in
  • Pin Length
    0.256 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.197 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-5075W

Price Range
$0.4695 - $0.252

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.335 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-5085W

Price Range
$0.4868 - $0.2619

Stock Levels
4500 In stock
Attributes
  • Anchor Length
    0.335 in
  • Pin Length
    0.413 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 0.6 - 1.2 mm | 0.024 - 0.047 in

SRVO-2024B

Price Range
$0.5114 - $0.2694

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.11 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.9 - 3.6 mm | 0.114 - 0.142 in

SRVO-2048B

Price Range
$0.548 - $0.2862

Stock Levels
14700 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.217 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3550B

Price Range
$0.323 - $0.1742

Stock Levels
35000 In stock
Attributes
  • Anchor Length
    0.335 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3 - 4 mm | 0.118 - 0.158 in

SRVO-3555B

Price Range
$0.3645 - $0.1926

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    0.374 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SR-4050W

Price Range
$0.3279 - $0.1769

Stock Levels
638000 In stock
Attributes
  • Anchor Length
    0.189 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.0 - 4.0 mm | 0.118 - 0.157 in

SRVO-3055B

Price Range
$0.3375 - $0.1779

Stock Levels
128000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.24 in
  • Head Diameter
    0.252 in
  • Head Height
    0.063 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-4100W

Price Range
$0.4428 - $0.2388

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.189 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in

SRVO-5045B

Price Range
$0.4329 - $0.2283

Stock Levels
107000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.256 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.472 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRHR-3545

Price Range
$0.6923 - $0.372

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SR-5065W

Price Range
$0.4502 - $0.2424

Stock Levels
56000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Pin Length
    0.335 in
  • Pin Diameter
    0.197 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.1 - 2.8 mm | 0.083 - 0.110 in

SR-2040W

Price Range
$0.504 - $0.2717

Stock Levels
35000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.217 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.4 - 5 mm | 0.173 - 0.197 in

SR-2064B

Price Range
$0.6116 - $0.3279

Stock Levels
86000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2 - 3 mm | 0.079 - 0.118 in

SR-2642W

Price Range
$0.4037 - $0.2166

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.177 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.165 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.3 - 5.2 mm | 0.169 - 0.205 in

SR-2664B

Price Range
$0.4794 - $0.252

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Pin Length
    0.307 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.197 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 1 - 2 mm | 0.039 - 0.079 in

SR-3035W

Price Range
$0.3156 - $0.1701

Stock Levels
29900 In stock
Attributes
  • Anchor Length
    0.354 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4 - 5 mm | 0.158 - 0.197 in

SR-3065B

Price Range
$0.3206 - $0.1718

Stock Levels
131700 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3535B

Price Range
$0.3917 - $0.2102

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-4070B

Price Range
$0.3842 - $0.2064

Stock Levels
199000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.165 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.110 in

SR-2632B

Price Range
$0.3939 - $0.2115

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.126 in
  • Pin Length
    0.177 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.165 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 1 - 2 mm | 0.039 - 0.079 in

SR-2632W

Price Range
$0.3939 - $0.2115

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.157 in
  • Pin Length
    0.177 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.165 in
Snap Rivet - Tan;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SRHR-4070

Price Range
$0.7389 - $0.3962

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.7 - 3.6 mm | 0.106 - 0.142 in

SR-2648W

Price Range
$0.3768 - $0.2021

Stock Levels
3100 In stock
Attributes
  • Anchor Length
    0.189 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.197 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.7 - 3.6 mm | 0.106 - 0.142 in

SR-3550W

Price Range
$0.3156 - $0.1697

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.374 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRHR-3535

Price Range
$0.68 - $0.3669

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.201 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-3090B

Price Range
$0.3572 - $0.1917

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.315 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRVO-5085B

Price Range
$0.5162 - $0.2717

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.413 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.35 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2040B

Price Range
$0.504 - $0.2717

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.217 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.252 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2056B

Price Range
$0.5063 - $0.2666

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Pin Length
    0.283 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.315 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 4.4 - 5 mm | 0.173 - 0.197 in

SR-2064W

Price Range
$0.6116 - $0.3279

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.094 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.165 in
  • Pin Head Height
    0.047 in
  • Head Diameter
    0.165 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.110 in

SR-2642B

Price Range
$0.4037 - $0.2166

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.189 in
  • Pin Length
    0.177 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.165 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.110 in

SR-2655B

Price Range
$0.4233 - $0.2274

Stock Levels
44000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.197 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.7 - 4.6 mm | 0.146 - 0.181 in

SRVO-3560B

Price Range
$0.3939 - $0.207

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SRVO-3570B

Price Range
$0.3768 - $0.1985

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SRVO-4070B

Price Range
$0.4061 - $0.2139

Stock Levels
79000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;PA; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRVO-4080B

Price Range
$0.4061 - $0.2139

Stock Levels
27000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-5095W

Price Range
$0.5063 - $0.2717

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Pin Length
    0.413 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.5 - 5.5 mm | 0.138 - 0.217 in

SR-6080W

Price Range
$0.5676 - $0.3059

Stock Levels
3240 In stock
Attributes
  • Anchor Length
    0.354 in
  • Pin Length
    0.394 in
  • Pin Head Diameter
    0.472 in
  • Pin Head Height
    0.118 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5 - 6 mm | 0.197 - 0.236 in

SRVO-3075B

Price Range
$0.3524 - $0.1853

Stock Levels
990 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.7 - 4.6 mm | 0.146 - 0.181 in

SR-3560B

Price Range
$0.372 - $0.1998

Stock Levels
37000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Pin Length
    0.28 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.472 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SRVO-4090B

Price Range
$0.4379 - $0.2304

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.244 in
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-4070W

Price Range
$0.3645 - $0.1967

Stock Levels
13500 In stock
Attributes
  • Anchor Length
    0.252 in
  • Pin Length
    0.354 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.165 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.7 - 3.6 mm | 0.106 - 0.142 in

SRVO-3550B

Price Range
$0.3426 - $0.1808

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.335 in
  • Pin Length
    0.24 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Black;PP; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRVO-4100B

Price Range
$0.4695 - $0.2471

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.287 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.472 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SRVO-5075B

Price Range
$0.5213 - $0.2739

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.335 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.374 in
Snap Rivet - Tan;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRHR-4100

Price Range
$0.7926 - $0.4281

Stock Levels
101000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.315 in
  • Pin Head Height
    0.071 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SRVO-3090B

Price Range
$0.3794 - $0.1994

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Pin Length
    0.433 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.354 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SRVO-5065B

Price Range
$0.477 - $0.252

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.169 in
  • Pin Length
    0.335 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
  • Head Diameter
    0.252 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRVO-3580B

Price Range
$0.411 - $0.2162

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.252 in
  • Pin Length
    0.358 in
  • Pin Head Diameter
    0.252 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.165 in
Snap Rivet - Black;PSU; Compatible Panel Thickness Range 4.0 - 5.0 mm | 0.157 - 0.197 in

27SR0030

Price Range
$0.2474 - $0.1803

Stock Levels
134693 In stock
Attributes
  • Anchor Length
    0.256 in
  • Pin Head Diameter
    0.35 in
  • Pin Head Height
    0.063 in
  • Head Diameter
    0.276 in
  • Head Height
    0.039 in
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

SR-5065B

Price Range
$0.4502 - $0.2424

Stock Levels
60000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Pin Length
    0.256 in
  • Pin Diameter
    0.197 in
  • Pin Head Diameter
    0.354 in
  • Pin Head Height
    0.087 in
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.3 - 5.2 mm | 0.169 - 0.205 in

SRVO-2664B

Price Range
$0.3917 - $0.2069

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Pin Length
    0.307 in
  • Pin Head Diameter
    0.197 in
  • Pin Head Height
    0.055 in
  • Head Diameter
    0.315 in