Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.1779 - $0.3375 | Request the lead time here |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
$0.2619 - $0.4893 | 238000 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.2619 - $0.4893 | 5000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.2717 - $0.504 | 57000 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.114 - 0.142 in
2.9 - 3.6 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.2814 - $0.5261 | 1000 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
$0.2064 - $0.3842 | 164900 In stock |
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
$0.2666 - $0.5063 | 20000 In stock |
White
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.283 in
7.2 mm
|
0.146 - 0.173 in
3.7 - 4.4 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.1808 - $0.3353 | 53000 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
$0.1793 - $0.3326 | 85000 In stock |
White
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.197 - 0.236 in
5.0 - 6.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
$0.1976 - $0.3695 | 3000 In stock |
White
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
$0.2814 - $0.5261 | 9900 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
$0.1754 - $0.3255 | 68000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
$0.2051 - $0.389 | 2000 In stock |
Black
|
Nylon
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
$0.2619 - $0.4893 | 2000 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.11 in
2.8 mm
|
0.024 - 0.047 in
0.6 - 1.2 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.2694 - $0.5114 | 6000 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.083 - 0.11 in
2.1 - 2.8 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.2862 - $0.548 | 7000 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.283 in
7.2 mm
|
0.146 - 0.173 in
3.7 - 4.4 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.2862 - $0.548 | Request the lead time here |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.28 in
7.1 mm
|
0.173 - 0.217 in
4.4 - 5.5 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
$0.2717 - $0.5063 | 46000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
$0.3206 - $0.5969 | 13000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
$0.3645 - $0.6776 | 11000 In stock |
Tan
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.