Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.314 - $1.8171 | 4650 In stock |
0.500 in
12.7 mm
|
1.125 in
28.6 mm
|
||
$0.4745 - $2.7462 | 24387 In stock |
1.500 in
38.1 mm
|
1.187 in
30.1 mm
|
||
$0.4505 - $2.6084 | 7360 In stock |
1.000 in
25.4 mm
|
1.250 in
31.8 mm
|
||
$0.4242 - $2.4554 | Request the lead time here |
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
$0.5919 - $3.4266 | 881 In stock |
1.500 in
38.1 mm
|
1.437 in
36.5 mm
|
||
$0.4386 - $2.5395 | 3420 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
$0.3906 - $2.2611 | 48 In stock |
0.500 in
12.7 mm
|
1.625 in
41.3 mm
|
||
$0.75 - $4.3413 | 819 In stock |
1.500 in
38.1 mm
|
1.687 in
42.8 mm
|
||
$0.5607 - $3.2457 | 4917 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
||
$0.5727 - $3.3156 | 972 In stock |
0.500 in
12.7 mm
|
1.875 in
47.6 mm
|
||
$0.7884 - $4.5644 | 404 In stock |
1.500 in
38.1 mm
|
1.937 in
49.2 mm
|
||
$0.6398 - $1.4817 | 137 In stock |
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
||
$0.635 - $1.4702 | 1387 In stock |
0.500 in
12.7 mm
|
2.156 in
54.8 mm
|
||
$1.4613 - $3.3842 | 430 In stock |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
||
$0.9942 - $2.3027 | 829 In stock |
1.000 in
25.4 mm
|
2.375 in
60.3 mm
|
||
$0.7236 - $1.6757 | 400 In stock |
0.500 in
12.7 mm
|
2.500 in
63.5 mm
|
||
$1.1597 - $2.6855 | 2081 In stock |
1.500 in
38.1 mm
|
2.625 in
66.7 mm
|
||
$1.2962 - $3.0017 | 250 In stock |
1.000 in
25.4 mm
|
2.687 in
68.2 mm
|
||
$0.9678 - $2.2415 | 661 In stock |
0.500 in
12.7 mm
|
2.875 in
73 mm
|
||
$1.4042 - $3.2517 | 4819 In stock |
1.500 in
38.1 mm
|
3.000 in
76.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.