Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.23 - $4.23 | Request the lead time here |
PE
|
M6
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.1864 - $5.8487 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| $1.28 - $5.28 | Request the lead time here |
PE
|
M8
|
|
Black
|
|
1.457 in
37.0 mm
|
0.984 in
25.0 mm
|
||
| $1.31 - $5.48 | Request the lead time here |
PE
|
M10
|
|
Black
|
|
0.787 in
20.0 mm
|
1.732 in
44.0 mm
|
||
| $1.68 - $4.68 | Request the lead time here |
PP
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $0.7686 - $3.2753 | Request the lead time here |
PA
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
0.669 in
17.0 mm
|
||
| $1.4037 - $6.8848 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
2.953 in
75.0 mm
|
0.669 in
17.0 mm
|
||
| $0.6015 - $2.8742 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.9191 - $4.2445 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.9191 - $4.4283 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.1363 - $5.3307 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.0026 - $5.4811 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
0.984 in
25.0 mm
|
1.063 in
27.0 mm
|
||
| $1.6376 - $7.7537 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
2.953 in
75.0 mm
|
1.063 in
27.0 mm
|
||
| $1.2198 - $5.9323 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| $1.3368 - $6.8848 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $2.0554 - $7.2691 | Request the lead time here |
Rubber
|
M8
|
|
Black
|
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| $2.3562 - $10.6781 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
4.134 in
105.0 mm
|
1.063 in
27.0 mm
|
||
| $2.0387 - $7.2524 | 1000 In stock |
Rubber
|
M6
|
|
Black
|
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
||
| 499491 | $2.2893 - $7.4195 | 1120 In stock |
Rubber
|
M10
|
|
Black
|
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
|
| $0.7185 - $3.1249 | Request the lead time here |
PA
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue