Menu Search

Clevis Retention Clips

In stock

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Clevis Size h4 d1 tol. h11 h1 h3 h2 l1 View
£ 1.08 - £ 1.5446 211 In stock
8x32
8.0
8.0
32.0
47.0
53.0
19.0
£ 1.05 - £ 1.5023 184 In stock
14x28
14.0
14.0
28.0
52.0
62.0
31.0
£ 1.23 - £ 1.7562 1466 In stock
16x32
16.0
16.0
32.0
62.0
72.0
36.0
£ 0.77 - £ 1.10 40 In stock
5x10
5.5
5.0
10.0
19.0
23.0
12
£ 0.91 - £ 1.30 55 In stock
8x16
8.0
8.0
16.0
30.0
35.5
19
£ 0.39 - £ 0.5607 885 In stock
5x20
4.5
5.0
20.0
29.0
33.0
12.0
£ 0.35 - £ 0.4972 869 In stock
5x10
4.5
5.0
10.0
19.0
23.0
12.0
£ 0.67 - £ 0.9627 2514 In stock
10x40
10.0
10.0
40.0
59.0
66.0
23.0
£ 3.92 - £ 5.5968 97 In stock
14x56
14.0
14.0
56.0
82.0
92.0
31.0
£ 2.11 - £ 3.0153 641 In stock
16x64
16.0
16.0
64.0
92.0
103.0
36.0
£ 0.77 - £ 1.10 216 In stock
5x12
6.5
5.0
12.0
23.0
27.0
14
£ 2.12 - £ 3.03 3 In stock
16x32
16.0
16.0
32.0
62.0
73.0
36
£ 1.07 - £ 1.53 4 In stock
10x20
10.0
10.0
20.0
38.0
45.0
23
£ 0.39 - £ 0.5501 231 In stock
6x12
6.0
6.0
12.0
23.0
28.0
14.0
£ 0.39 - £ 0.5607 2188 In stock
6x24
6.0
6.0
24.0
35.0
40.0
14.0
£ 0.51 - £ 0.73 12733 In stock
10x20
10.0
10.0
20.0
39.0
46.0
23.0
£ 0.84 - £ 1.1955 3792 In stock
12x48
12.0
12.0
48.0
71.0
79.0
28.0
£ 3.73 - £ 5.3217 27 In stock
20x40
16.0
20.0
40.0
72.0
88.0
44.0
£ 1.33 - £ 1.90 46 In stock
12x24
12.0
12.0
24.0
45.0
53.0
28
£ 0.35 - £ 0.4972 1266 In stock
4x8
4.0
4.0
8.0
15.0
19.0
9.0
  • of 2
Clevis Retention Clip 8x32 8.0 32.0 Steel

20212230

Price Range
£ 1.5446 - £ 1.08

Stock Levels
211 In stock
Attributes
  • Clevis Size
    8x32
  • d1 tol. h11
    8.0
  • h1
    32.0
  • h2
    53.0
  • h3
    47.0
Clevis Retention Clip 14x28 14.0 28.0 Steel

20212285

Price Range
£ 1.5023 - £ 1.05

Stock Levels
184 In stock
Attributes
  • Clevis Size
    14x28
  • d1 tol. h11
    14.0
  • h1
    28.0
  • h2
    62.0
  • h3
    52.0
Clevis Retention Clip 16x32 16.0 32.0 Steel

20212308

Price Range
£ 1.7562 - £ 1.23

Stock Levels
1466 In stock
Attributes
  • Clevis Size
    16x32
  • d1 tol. h11
    16.0
  • h1
    32.0
  • h2
    72.0
  • h3
    62.0
Clevis Retention Clip 5x10 5.0 10.0 Igumid G

20212346

Price Range
£ 1.10 - £ 0.77

Stock Levels
40 In stock
Attributes
  • Clevis Size
    5x10
  • d1 tol. h11
    5.0
  • h1
    10.0
  • h2
    23.0
  • h3
    19.0
Clevis Retention Clip 8x16 8.0 16.0 Igumid G

20212377

Price Range
£ 1.30 - £ 0.91

Stock Levels
55 In stock
Attributes
  • Clevis Size
    8x16
  • d1 tol. h11
    8.0
  • h1
    16.0
  • h2
    35.5
  • h3
    30.0
Clevis Retention Clip 5x20 5.0 20.0 Steel

20212193

Price Range
£ 0.5607 - £ 0.39

Stock Levels
885 In stock
Attributes
  • Clevis Size
    5x20
  • d1 tol. h11
    5.0
  • h1
    20.0
  • h2
    33.0
  • h3
    29.0
Clevis Retention Clip 5x10 5.0 10.0 Steel

20212186

Price Range
£ 0.4972 - £ 0.35

Stock Levels
869 In stock
Attributes
  • Clevis Size
    5x10
  • d1 tol. h11
    5.0
  • h1
    10.0
  • h2
    23.0
  • h3
    19.0
Clevis Retention Clip 10x40 10.0 40.0 Steel

20212254

Price Range
£ 0.9627 - £ 0.67

Stock Levels
2514 In stock
Attributes
  • Clevis Size
    10x40
  • d1 tol. h11
    10.0
  • h1
    40.0
  • h2
    66.0
  • h3
    59.0
Clevis Retention Clip 14x56 14.0 56.0 Steel

20212292

Price Range
£ 5.5968 - £ 3.92

Stock Levels
97 In stock
Attributes
  • Clevis Size
    14x56
  • d1 tol. h11
    14.0
  • h1
    56.0
  • h2
    92.0
  • h3
    82.0
Clevis Retention Clip 16x64 16.0 64.0 Steel

20212315

Price Range
£ 3.0153 - £ 2.11

Stock Levels
641 In stock
Attributes
  • Clevis Size
    16x64
  • d1 tol. h11
    16.0
  • h1
    64.0
  • h2
    103.0
  • h3
    92.0
Clevis Retention Clip 5x12 5.0 12.0 Igumid G

20212353

Price Range
£ 1.10 - £ 0.77

Stock Levels
216 In stock
Attributes
  • Clevis Size
    5x12
  • d1 tol. h11
    5.0
  • h1
    12.0
  • h2
    27.0
  • h3
    23.0
Clevis Retention Clip 16x32 16.0 32.0 Igumid G

20212407

Price Range
£ 3.03 - £ 2.12

Stock Levels
3 In stock
Attributes
  • Clevis Size
    16x32
  • d1 tol. h11
    16.0
  • h1
    32.0
  • h2
    73.0
  • h3
    62.0
Clevis Retention Clip 10x20 10.0 20.0 Igumid G

20212384

Price Range
£ 1.53 - £ 1.07

Stock Levels
4 In stock
Attributes
  • Clevis Size
    10x20
  • d1 tol. h11
    10.0
  • h1
    20.0
  • h2
    45.0
  • h3
    38.0
Clevis Retention Clip 6x12 6.0 12.0 Steel

20212209

Price Range
£ 0.5501 - £ 0.39

Stock Levels
231 In stock
Attributes
  • Clevis Size
    6x12
  • d1 tol. h11
    6.0
  • h1
    12.0
  • h2
    28.0
  • h3
    23.0
Clevis Retention Clip 6x24 6.0 24.0 Steel

20212216

Price Range
£ 0.5607 - £ 0.39

Stock Levels
2188 In stock
Attributes
  • Clevis Size
    6x24
  • d1 tol. h11
    6.0
  • h1
    24.0
  • h2
    40.0
  • h3
    35.0
Clevis Retention Clip 10x20 10.0 20.0 Steel

20212247

Price Range
£ 0.73 - £ 0.51

Stock Levels
12733 In stock
Attributes
  • Clevis Size
    10x20
  • d1 tol. h11
    10.0
  • h1
    20.0
  • h2
    46.0
  • h3
    39.0
Clevis Retention Clip 12x48 12.0 48.0 Steel

20212278

Price Range
£ 1.1955 - £ 0.84

Stock Levels
3792 In stock
Attributes
  • Clevis Size
    12x48
  • d1 tol. h11
    12.0
  • h1
    48.0
  • h2
    79.0
  • h3
    71.0
Clevis Retention Clip 20x40 20.0 40.0 Steel

20212322

Price Range
£ 5.3217 - £ 3.73

Stock Levels
27 In stock
Attributes
  • Clevis Size
    20x40
  • d1 tol. h11
    20.0
  • h1
    40.0
  • h2
    88.0
  • h3
    72.0
Clevis Retention Clip 12x24 12.0 24.0 Igumid G

20212391

Price Range
£ 1.90 - £ 1.33

Stock Levels
46 In stock
Attributes
  • Clevis Size
    12x24
  • d1 tol. h11
    12.0
  • h1
    24.0
  • h2
    53.0
  • h3
    45.0
Clevis Retention Clip 4x8 4.0 8.0 Steel

20212179

Price Range
£ 0.4972 - £ 0.35

Stock Levels
1266 In stock
Attributes
  • Clevis Size
    4x8
  • d1 tol. h11
    4.0
  • h1
    8.0
  • h2
    19.0
  • h3
    15.0
Clevis Retention Clip 8x16 8.0 16.0 Steel

20212223

Price Range
£ 0.6982 - £ 0.49

Stock Levels
9987 In stock
Attributes
  • Clevis Size
    8x16
  • d1 tol. h11
    8.0
  • h1
    16.0
  • h2
    38.0
  • h3
    31.0
Clevis Retention Clip 12x24 12.0 24.0 Steel

20212261

Price Range
£ 1.2061 - £ 0.84

Stock Levels
8359 In stock
Attributes
  • Clevis Size
    12x24
  • d1 tol. h11
    12.0
  • h1
    24.0
  • h2
    55.0
  • h3
    46.0
Clevis Retention Clip 4x8 4.0 8.0 Igumid G

20212339

Price Range
£ 1.10 - £ 0.77

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • d1 tol. h11
    4.0
  • h1
    8.0
  • h2
    19.0
  • h3
    15.0
Clevis Retention Clip 6x12 6.0 12.0 Igumid G

20212360

Price Range
£ 1.18 - £ 0.83

Stock Levels
11 In stock
Attributes
  • Clevis Size
    6x12
  • d1 tol. h11
    6.0
  • h1
    12.0
  • h2
    27.0
  • h3
    23.0