Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
---|---|---|---|---|---|
£ 0.4738 - £ 0.4738 | 10201 In stock |
0.087 in
2.2 mm
|
0.173 in
4.4 mm
|
||
£ 1.0575 - £ 1.0575 | 436 In stock |
0.319 in
8.1 mm
|
0.445 in
11.3 mm
|
||
MCG-1N | £ 1,054.9288 - £ 1,054.9288 | 2 In stock |
0.043 in
1.1 mm
|
0.142 in
3.6 mm
|
|
£ 1,054.9288 - £ 1,054.9288 | 17 In stock |
0.13 in
3.3 mm
|
0.181 in
4.6 mm
|
||
£ 44.1348 - £ 44.1348 | 2 In stock |
0.071 in
1.8 mm
|
0.087 in
2.2 mm
|
||
49091 | £ 54.9045 - £ 54.9045 | 28 In stock |
0.197 in
5.0 mm
|
0.327 in
8.3 mm
|
|
£ 4.1411 - £ 4.1411 | 60 In stock |
0.059 in
1.5 mm
|
|
||
SNGSE-2 | £ 4.3912 - £ 4.3912 | 810 In stock |
0.079 in
2.0 mm
|
|
|
£ 6.3228 - £ 6.3228 | 150 In stock |
0.079 in
2.0 mm
|
|
||
£ 3.7937 - £ 3.7937 | Request the lead time here |
0.189 in
4.8 mm
|
|
||
£ 2.7931 - £ 2.7931 | 510 In stock |
0.079 in
2.0 mm
|
|
||
PGSG-6 | £ 101.0821 - £ 101.0821 | 156 In stock |
0.071 in
1.8 mm
|
|
|
£ 87.7972 - £ 87.7972 | 206 In stock |
0.071 in
1.8 mm
|
|
||
SPGSG-2B | £ 91.3547 - £ 91.3547 | 34 In stock |
0.071 in
1.8 mm
|
|
|
£ 100.5124 - £ 100.5124 | Request the lead time here |
0.106 in
2.7 mm
|
|
||
£ 115.6038 - £ 115.6038 | 34 In stock |
0.165 in
4.2 mm
|
|
||
£ 124.3169 - £ 124.3169 | Request the lead time here |
0.165 in
4.2 mm
|
|
||
RG-1 | £ 385.916 - £ 385.916 | 260 In stock |
|
0.264 in
6.7 mm
|
|
£ 290.9204 - £ 290.9204 | 2 In stock |
|
|
||
DSC-2-48 | £ 415.6542 - £ 415.6542 | 5 In stock |
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.