Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
£ 0.0785 - £ 0.1076 340650 In stock
11.1 mm
4.7 mm
25.4 mm
£ 0.0785 - £ 0.1076 93890 In stock
11.1 mm
4.7 mm
8.4 mm
£ 0.0902 - £ 0.1238 1993 In stock
11.1 mm
4.7 mm
17.5 mm
£ 0.0785 - £ 0.1076 53568 In stock
11.1 mm
4.7 mm
8.4 mm
460321 £ 0.5155 - £ 0.5155 Request the lead time here
11.2 mm
4.8 mm
2.8 mm
£ 0.5878 - £ 0.5878 Request the lead time here
11.2 mm
4.8 mm
18.2 mm
LWS-4-19 £ 0.0902 - £ 0.1238 52014 In stock
11.1 mm
4.8 mm
25.4 mm
LWS-2-19 £ 0.0902 - £ 0.1238 9068 In stock
11.1 mm
4.8 mm
8.4 mm
£ 0.1467 - £ 0.2012 1000 In stock
11.1 mm
7.9 mm
3.6 mm
6.4 mm
£ 0.0785 - £ 0.1076 Request the lead time here
11.1 mm
4.8 mm
25.4 mm
£ 0.0785 - £ 0.1076 2231 In stock
11.1 mm
4.8 mm
8.4 mm
£ 0.1467 - £ 0.2012 4000 In stock
11.1 mm
7.9 mm
25.9 mm
6.4 mm
£ 0.7309 - £ 0.7309 3418 In stock
11.2 mm
4.8 mm
26.2 mm
£ 0.0785 - £ 0.1076 16132 In stock
11.1 mm
4.8 mm
17.5 mm
£ 0.0785 - £ 0.1076 2503 In stock
11.1 mm
4.8 mm
3.6 mm
£ 0.1467 - £ 0.2012 33358 In stock
11.1 mm
7.9 mm
8.6 mm
6.4 mm
£ 0.1486 - £ 0.1542 13398 In stock
11.0 mm
4.8 mm
10.5 mm
2.0 mm
£ 0.0902 - £ 0.1238 6880 In stock
11.1 mm
4.8 mm
17.5 mm
£ 0.0902 - £ 0.1238 4000 In stock
11.1 mm
4.8 mm
3.6 mm
£ 0.1467 - £ 0.2012 185833 In stock
11.1 mm
7.9 mm
17.8 mm
6.4 mm
  • of 3
Cable Grommet 25.4 mm 11.1 mm PA Natural

LWS-A-4-01

Price Range
£ 0.1076 - £ 0.0785

Stock Levels
340650 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-A-2-01

Price Range
£ 0.1076 - £ 0.0785

Stock Levels
93890 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 17.5 mm 11.1 mm PA Natural

LWS-A-2-3-19

Price Range
£ 0.1238 - £ 0.0902

Stock Levels
1993 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-A-2-2-01

Price Range
£ 0.1076 - £ 0.0785

Stock Levels
53568 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 2.8 mm 11.2 mm PA Natural

460321

Price Range
£ 0.5155 - £ 0.5155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 18.2 mm 11.2 mm PA Natural

497639

Price Range
£ 0.5878 - £ 0.5878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 25.4 mm 11.1 mm PA Natural

LWS-4-19

Price Range
£ 0.1238 - £ 0.0902

Stock Levels
52014 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-2-19

Price Range
£ 0.1238 - £ 0.0902

Stock Levels
9068 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 3.6 mm 11.1 mm PA Natural

LWSBH-1-01

Price Range
£ 0.2012 - £ 0.1467

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet 25.4 mm 11.1 mm PA Natural

LWS-4-01

Price Range
£ 0.1076 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-2-01

Price Range
£ 0.1076 - £ 0.0785

Stock Levels
2231 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 25.9 mm 11.1 mm PA Natural

LWSBH-4-01

Price Range
£ 0.2012 - £ 0.1467

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet 26.2 mm 11.2 mm PA Natural

497650

Price Range
£ 0.7309 - £ 0.7309

Stock Levels
3418 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 17.5 mm 11.1 mm PA Natural

LWS-3-01

Price Range
£ 0.1076 - £ 0.0785

Stock Levels
16132 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 3.6 mm 11.1 mm PA Natural

LWS-1-01

Price Range
£ 0.1076 - £ 0.0785

Stock Levels
2503 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 8.6 mm 11.1 mm PA Natural

LWSBH-2-01

Price Range
£ 0.2012 - £ 0.1467

Stock Levels
33358 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet 10.5 mm 11.0 mm PA Natural

143000400002

Price Range
£ 0.1542 - £ 0.1486

Stock Levels
13398 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 17.5 mm 11.1 mm PA Natural

LWS-3-19

Price Range
£ 0.1238 - £ 0.0902

Stock Levels
6880 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 3.6 mm 11.1 mm PA Natural

LWS-1-19

Price Range
£ 0.1238 - £ 0.0902

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 17.8 mm 11.1 mm PA Natural

LWSBH-3-01

Price Range
£ 0.2012 - £ 0.1467

Stock Levels
185833 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm