Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.
It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Width | Inside Height | View |
---|---|---|---|---|---|
WCK-180-01A4-RT | £ 0.1378 - £ 0.1403 | 6000 In stock |
0.181 in
4.6 mm
|
0.157 in
4.0 mm
|
|
460300 | £ 0.7795 - £ 0.7795 | 1500 In stock |
|
0.11 in
2.8 mm
|
|
£ 1.063 - £ 1.063 | Request the lead time here |
|
0.228 in
5.8 mm
|
||
WCK-460-01A4-RT | £ 0.3223 - £ 0.3279 | Request the lead time here |
0.449 in
11.4 mm
|
0.28 in
7.1 mm
|
|
£ 0.2862 - £ 0.2918 | 894 In stock |
0.449 in
11.4 mm
|
0.28 in
7.1 mm
|
||
£ 0.403 - £ 0.4113 | 400 In stock |
0.72 in
18.3 mm
|
0.539 in
13.7 mm
|
||
WCK-280-01A4-RT | £ 0.1945 - £ 0.2028 | Request the lead time here |
0.394 in
10.0 mm
|
|
|
460302 | £ 1.063 - £ 1.063 | 4090 In stock |
|
0.146 in
3.7 mm
|
|
£ 0.5947 - £ 0.6197 | 3100 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
£ 1.0672 - £ 1.1117 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
||
£ 1.7926 - £ 1.7926 | 50 In stock |
|
0.217 in
5.5 mm
|
||
£ 0.7253 - £ 0.7559 | Request the lead time here |
0.709 in
18.0 mm
|
0.512 in
13.0 mm
|
||
£ 0.2015 - £ 0.2015 | Request the lead time here |
|
|
||
£ 0.1625 - £ 0.1625 | Request the lead time here |
|
|
||
£ 0.3752 - £ 0.3904 | Request the lead time here |
0.236 in
6.0 mm
|
0.165 in
4.2 mm
|
||
£ 0.2529 - £ 0.2584 | Request the lead time here |
0.327 in
8.3 mm
|
0.11 in
2.8 mm
|
||
£ 0.2855 - £ 0.3524 | Request the lead time here |
0.461 in
11.7 mm
|
0.311 in
7.9 mm
|
||
£ 0.1312 - £ 0.162 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.