Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Heavy Duty Light Duty PCB Mounting

 (87 product groups)

List Grid

Adjustable Feet - Non Articulating

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Adjustable Feet - Standard/Non Articulating

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Anti Rotation PCB Supports

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Basic Switches

Switch Accessories provide spares and accessories for our range of push buttons.

Castor Wheels

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Catering Castors

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Ceramic Insulation Beads

These ceramic insulation beads are used to cover wires that handle high voltage or high current applications. They can also be used as a non threaded spacer for high powered devices.

Collar Spacers

These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.

Cupped Base PCB Supports

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

Dual Locking Support Pillars

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719

Flat Rest PCB Support

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Furniture & Office Castors

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Fuse Covers - Holder & Cover

This range of Fuse Holder & Covers provides excellent insulation for sensitive circuit protections components. A Holder and Fuse Cover for plug offers protection for live components from damaging and unintentional contact.

Our range includes a Plug Fuse Cover and a Fuse Holder. The Holder has a window in the top, which allows for visual inspection.

This Fuse Holder Cover range has a two-piece assembly; simply insert the fuse into the Fuse Cover, lock in place with a fingertip twist and then place into the Fuse Holder.

  • Material: Glass Filled Nylon with Brass inserts
  • Flame Resistance: UL94 V0
  • Operating Temperature: -40C up to 130C
  • Colour: Black

Fuse Cover and Fuse Holder are sold separately.

Fuse Covers - Quick Fit, Flexible, Transparent

Our quick fit fuse cover range provides a easy solution to provide the necessary insulation of circuit protection components. The soft PVC construction provides flexibility when fuse holders are not able to be assembled.

Fuse Covers - Rigid, Solid

This fuse cover range provides the best insulation of sensitive circuit protection components. The hard PVC construction will protect fragile glass fuses from impact and help provide a more robust solution.

Glides - Adjustable Tilt

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Gripneck Feet

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

HVAC Leaf Hinges

HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.

Hexagonal Insulation Standoffs

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Hexagonal Threaded Supports

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Hexagonal Unthreaded Spacers

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

High Bond Tape Pieces

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

High Bond Tape Rolls

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

High Temperature Castors

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

  • of 4