Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.
Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.0803 - $0.1606 | 250 In stock |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
$0.2601 - $0.5219 | Request the lead time here |
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
$0.2329 - $0.3605 | Request the lead time here |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
$0.2009 - $0.4015 | 9500 In stock |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
$0.2009 - $0.4015 | 500 In stock |
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
$0.2297 - $0.4576 | Request the lead time here |
0.197 in
5.0 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
$0.3652 - $0.4869 | 1250 In stock |
0.28 in
7.1 mm
|
0.709 in
18 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
$0.1013 - $0.2009 | 250 In stock |
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.157 - 0.374 in
4.0 - 9.5 mm
|
||
$0.2601 - $0.5219 | 3850 In stock |
0.315 in
8.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
$0.2009 - $0.4015 | 250 In stock |
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
$0.3609 - $0.4811 | Request the lead time here |
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
$0.2329 - $0.3605 | Request the lead time here |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
$0.2601 - $0.5219 | Request the lead time here |
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
$0.1689 - $0.187 | 1000 In stock |
0.157 in
4 mm
|
0.315 in
8 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
||
$0.2019 - $0.2233 | 7000 In stock |
0.197 in
5 mm
|
0.370 in
9.4 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
$0.2067 - $0.2299 | 1000 In stock |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.236 - 0.276 in
6 - 7 mm
|
||
$0.2297 - $0.4576 | 500 In stock |
0.142 in
3.6 mm
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
$0.228 - $0.4448 | 498 In stock |
0.189 in
4.8 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
$0.1526 - $0.4238 | 1900 In stock |
0.118 in
3 mm
|
0.118 in
3 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
RP115B | $0.1689 - $0.187 | 1000 In stock |
0.157 in
4 mm
|
0.157 in
4 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.