This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.
Clamp down and screw clamp to chassis in order to secure the cable bundle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|---|
$0.0326 - $0.0447 | 13000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.185 in
4.7 mm
|
||
22CC28E0250 | $0.0338 - $0.0463 | 28000 In stock |
Natural
|
0.13 in
3.3 mm
|
4. M3
|
0.252 in
6.4 mm
|
|
$0.0257 - $0.0353 | 30962 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.185 in
4.7 mm
|
||
22CC37B0187 | $0.0257 - $0.0353 | 145000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.185 in
4.7 mm
|
|
22CC37B0187E | $0.0257 - $0.0353 | 85000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.185 in
4.7 mm
|
|
$0.0271 - $0.0371 | 60000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.311 in
7.9 mm
|
||
$0.0592 - $0.0959 | 4000 In stock |
Black
|
0.142 in
3.6 mm
|
6. M3.5
|
0.5 in
12.7 mm
|
||
$0.0257 - $0.0353 | 180000 In stock |
Black
|
0.165 in
4.2 mm
|
8. M4
|
0.185 in
4.7 mm
|
||
22CC37C0312 | $0.0271 - $0.0371 | 77000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.311 in
7.9 mm
|
|
22CC50C0250 | $0.0446 - $0.0611 | 3000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.252 in
6.4 mm
|
|
$0.0257 - $0.0353 | 90000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.185 in
4.7 mm
|
||
$0.0266 - $0.0365 | 32000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.252 in
6.4 mm
|
||
$0.0981 - $0.1591 | 9000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.531 in
13.5 mm
|
||
$0.0446 - $0.0611 | 45000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.252 in
6.4 mm
|
||
22CC50D0375 | $0.0527 - $0.0722 | Request the lead time here |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.374 in
9.5 mm
|
|
$0.0369 - $0.0542 | 30000 In stock |
Black
|
0.165 in
4.2 mm
|
8. M4
|
0.126 in
3.2 mm
|
||
$0.0475 - $0.0652 | 39500 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.311 in
7.9 mm
|
||
$0.0561 - $0.0769 | 937500 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.5 in
12.7 mm
|
||
22CC50D1000 | $0.0909 - $0.1247 | 18000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
1 in
25.4 mm
|
|
$0.0644 - $0.0883 | 66000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.685 in
17.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.