Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

DIN Polykarbonaatti Aluslevyt

 (2 Tuotteet)

Luettelo Taulukko

Litteät aluslevyt - muovi

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Sitä käytetään kiinnityskokoonpanon eristämiseksi sähköltä ja kosteudelta.
  • Kestää korroosiota, hankausta ja useimpia kemikaaleja.
  • Takaa turvallisen ja vakaan liitännän ja vähentää riskiä.
Materiaali: PA, Nailon, PEEK, PP, PC, POM, PVDF Väri: Väritön, Musta, Ruskea Materiaalin syttyvyysstandardi: , UL94 V-2, UL94 V-0, UL94 HBSarjanumero:

Lukitusaluslevyt - sisäinen

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural


Series Code :SR1945

Sarjanumero: SR1945