Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(6 Tuotteet)
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
S:n muotoiset pyöreät vaijerikoukut tukevat riippuvia kuormia maalauksen viimeistelyn, pintakäsittelyn ja materiaalinkäsittelyn aikana. S-muoto sopii erinomaisesti leveämmille osille ja eri tyylisille osille, joiden paksuus vaihtelee.
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.