Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

DIN Säädettävä Työkalulaatikko

 (4 Tuotteet)

Luettelo Taulukko

Kompressiosalvat - säädettävä/siipinuppi

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Neljänneskierrossalvat – T-kahva

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

Säädettävä T-kahva puristuksella

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Uppoasennettavat puristusvipusalvat

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Series Code :SR5090

Sarjanumero: SR5090