Menu Search

Centre Pull Plugs

In stock

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Overall Diameter Colour Full Material Maximum Plug Diameter View
$0.0762 - $0.0845 Request the lead time here
10.2 mm
15.9 mm
Orange
Low Density Polyethylene
11.8 mm
$0.4165 - $0.4614 Request the lead time here
22.1 mm
28.4 mm
Orange
Low Density Polyethylene
24.7 mm
$0.097 - $0.1075 10000 In stock
11.4 mm
16.7 mm
Orange
Low Density Polyethylene
13 mm
$0.5055 - $0.5601 Request the lead time here
34.1 mm
44.5 mm
Orange
Low Density Polyethylene
38.8 mm
$0.4264 - $0.4725 Request the lead time here
29.2 mm
39.4 mm
Orange
Low Density Polyethylene
32.7 mm
$0.1074 - $0.119 Request the lead time here
12.7 mm
18.3 mm
Orange
Low Density Polyethylene
14.4 mm
$0.3646 - $0.4039 Request the lead time here
33.3 mm
41.1 mm
Orange
Low Density Polyethylene
37.2 mm
110033 $0.0428 - $0.0789 280 In stock
11.7 mm
17.2 mm
Red
Low Density Polyethylene
13.7 mm
$0.0471 - $0.0866 4008 In stock
14.2 mm
19.0 mm
Red
Low Density Polyethylene
16.0 mm
$0.0902 - $0.1662 Request the lead time here
12.8 mm
Black
TPE/TPV
12.8 mm
$0.0628 - $0.1156 15 In stock
5.0 mm
7.0 mm
Yellow
Low Density Polyethylene
7.0 mm
$0.0716 - $0.1318 719 In stock
8.0 mm
10.0 mm
Yellow
Low Density Polyethylene
10.0 mm
$0.2026 - $0.3733 Request the lead time here
17.6 mm
Black
Thermoplastic Rubber
17.6 mm
$0.0282 - $0.052 3010 In stock
8.4 mm
13.5 mm
Red
Low Density Polyethylene
10.0 mm
$0.1192 - $0.2197 21 In stock
10.5 mm
12.5 mm
Yellow
Low Density Polyethylene
12.5 mm
$0.0534 - $0.0985 25 In stock
16.4 mm
22.2 mm
Red
Low Density Polyethylene
18.3 mm
$0.2364 - $0.4356 Request the lead time here
19.4 mm
Black
Thermoplastic Rubber
19.4 mm
110032 $0.0393 - $0.1505 7 In stock
10.9 mm
15.9 mm
Red
Low Density Polyethylene
12.3 mm
$0.1312 - $0.2416 Request the lead time here
13.5 mm
15.5 mm
Yellow
Low Density Polyethylene
15.5 mm
$0.0834 - $0.1539 Request the lead time here
11.5 mm
Black
TPE/TPV
11.5 mm
  • of 3
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.0845 - $0.0762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.1 mm
  • Overall Diameter
    15.9 mm
  • Minimum Plug Diameter
    10.2 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
$0.4614 - $0.4165

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    28.4 mm
  • Minimum Plug Diameter
    22.1 mm
Centre Pull Tab Plug - 0.563 in ; LDPE ; Orange

CP12A

Price Range
$0.1075 - $0.097

Stock Levels
10000 In stock
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    14.3 mm
  • Overall Diameter
    16.7 mm
  • Minimum Plug Diameter
    11.4 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP51A

Price Range
$0.5601 - $0.5055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    44.5 mm
  • Minimum Plug Diameter
    34.1 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP44A

Price Range
$0.4725 - $0.4264

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    39.4 mm
  • Minimum Plug Diameter
    29.2 mm
Centre Pull Tab Plug - 0.813 in ; LDPE ; Orange

CP14A

Price Range
$0.119 - $0.1074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.7 mm
  • Overall Diameter
    18.3 mm
  • Minimum Plug Diameter
    12.7 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP49A

Price Range
$0.4039 - $0.3646

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    41.1 mm
  • Minimum Plug Diameter
    33.3 mm
Centre Pull Tab Plug - 11.7 mm | 0.461 in ; 13.7 mm | 0.539 in ; LDPE - PIR ; Red

110033

Price Range
$0.0789 - $0.0428

Stock Levels
280 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    22.0 mm
  • Overall Diameter
    17.2 mm
  • Minimum Plug Diameter
    11.7 mm
Centre Pull Tab Plug - 14.2 mm | 0.559 in ; 16.0 mm | 0.63 in ; LDPE ; Red

110034

Price Range
$0.0866 - $0.0471

Stock Levels
4008 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    22.9 mm
  • Overall Diameter
    19.0 mm
  • Minimum Plug Diameter
    14.2 mm
Centre Pull Tab Plug - 12.8 mm | 0.504 in ; 12.8 mm | 0.504 in ; TPR ; Black

110045

Price Range
$0.1662 - $0.0902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Overall Height
    30.0 mm
  • Minimum Plug Diameter
    12.8 mm
  • Maximum Plug Diameter
    12.8 mm
Centre Pull Tab Plug - 5.0 mm | 0.197 in ; 7.0 mm | 0.276 in ; LDPE - PIR ; Yellow

498716

Price Range
$0.1156 - $0.0628

Stock Levels
15 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Overall Diameter
    7.0 mm
  • Minimum Plug Diameter
    5.0 mm
  • Maximum Plug Diameter
    7.0 mm
Centre Pull Tab Plug - 8.0 mm | 0.315 in ; 10.0 mm | 0.394 in ; LDPE ; Yellow

498719

Price Range
$0.1318 - $0.0716

Stock Levels
719 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Overall Diameter
    10.0 mm
  • Minimum Plug Diameter
    8.0 mm
  • Maximum Plug Diameter
    10.0 mm
Centre Pull Tab Plug - 17.6 mm | 0.693 in ; 17.6 mm | 0.693 in ; TPR ; Black

464906

Price Range
$0.3733 - $0.2026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    26.0 mm
  • Minimum Plug Diameter
    17.6 mm
  • Maximum Plug Diameter
    17.6 mm
Centre Pull Tab Plug - 8.4 mm | 0.331 in ; 10.0 mm | 0.394 in ; LDPE - PIR ; Red

110030

Price Range
$0.052 - $0.0282

Stock Levels
3010 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.5 mm
  • Overall Diameter
    13.5 mm
  • Minimum Plug Diameter
    8.4 mm
Centre Pull Tab Plug - 10.5 mm | 0.413 in ; 12.5 mm | 0.492 in ; LDPE ; Yellow

498721

Price Range
$0.2197 - $0.1192

Stock Levels
21 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Overall Diameter
    12.5 mm
  • Minimum Plug Diameter
    10.5 mm
  • Maximum Plug Diameter
    12.5 mm
Centre Pull Tab Plug - 16.4 mm | 0.646 in ; 18.3 mm | 0.72 in ; LDPE - PIR ; Red

110035

Price Range
$0.0985 - $0.0534

Stock Levels
25 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    23.5 mm
  • Overall Diameter
    22.2 mm
  • Minimum Plug Diameter
    16.4 mm
Centre Pull Tab Plug - 19.4 mm | 0.764 in ; 19.4 mm | 0.764 in ; TPR ; Black

464907

Price Range
$0.4356 - $0.2364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    26.0 mm
  • Minimum Plug Diameter
    19.4 mm
  • Maximum Plug Diameter
    19.4 mm
Centre Pull Tab Plug - 10.9 mm | 0.429 in ; 12.3 mm | 0.484 in ; LDPE - PIR ; Red

110032

Price Range
$0.1505 - $0.0393

Stock Levels
7 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.3 mm
  • Overall Diameter
    15.9 mm
  • Minimum Plug Diameter
    10.9 mm
Centre Pull Tab Plug - 13.5 mm | 0.531 in ; 15.5 mm | 0.61 in ; LDPE - PIR ; Yellow

498724

Price Range
$0.2416 - $0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Overall Diameter
    15.5 mm
  • Minimum Plug Diameter
    13.5 mm
  • Maximum Plug Diameter
    15.5 mm
Centre Pull Tab Plug - 11.5 mm | 0.453 in ; 11.5 mm | 0.453 in ; TPR ; Black

110044

Price Range
$0.1539 - $0.0834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Overall Height
    30.0 mm
  • Minimum Plug Diameter
    11.5 mm
  • Maximum Plug Diameter
    11.5 mm