Menu Search

Gas Cylinder Valve Caps

In stock

Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.

  • Material: LDPE, HDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Material Special Offer Nominal Diameter Vent Flap View
$0.0834 - $0.1539 Request the lead time here
LDPE
Y
$0.3174 - $0.5847 Request the lead time here
HDPE
Y
$0.0825 - $0.152 Request the lead time here
LDPE
N
$0.1701 - $0.3135 10 In stock
LDPE
N
$0.8877 - $1.6353 Request the lead time here
LDPE
Y
110008 $0.0822 - $0.1514 Request the lead time here
LDPE
Y
$0.0833 - $0.1537 Request the lead time here
LDPE
N
$0.3043 - $0.5606 Request the lead time here
LDPE
N
$0.2878 - $0.5301 Request the lead time here
LDPE
Y
$0.3246 - $0.5979 Request the lead time here
HDPE
N
$0.4594 - $0.8463 14 In stock
LDPE
N
$0.5489 - $1.0111 Request the lead time here
LDPE
N
$0.3058 - $0.5634 Request the lead time here
HDPE
Y
$0.1681 - $0.3097 Request the lead time here
LDPE
Y
110009 $0.0781 - $0.144 11 In stock
LDPE
Y
  • of 2
Gas Cylinder Valve Cap - Nominal Diameter 26.4 mm | 1.039 in ; ; LDPE ; 1 ; Y

110006

Price Range
$0.1539 - $0.0834

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 30.0 mm | 1.181 in ; ; HDPE ; 6 ; Y

110592

Price Range
$0.5847 - $0.3174

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 24.3 mm | 0.957 in ; ; LDPE ; 1 ; N

110007

Price Range
$0.152 - $0.0825

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 21.7 mm | 0.854 in ; ; LDPE ; 1 ; N

12940

Price Range
$0.3135 - $0.1701

Stock Levels
10 In stock
Attributes
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 35.0 mm | 1.378 in ; ; LDPE ; 5 ; Y

110586

Price Range
$1.6353 - $0.8877

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 24.3 mm | 0.957 in ; ; LDPE ; 1 ; Y

110008

Price Range
$0.1514 - $0.0822

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 26.4 mm | 1.039 in ; ; LDPE ; 1 ; N

110005

Price Range
$0.1537 - $0.0833

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 30.0 mm | 1.181 in ; ; LDPE ; 5 ; N

110239

Price Range
$0.5606 - $0.3043

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 30.0 mm | 1.181 in ; ; LDPE ; 5 ; Y

110240

Price Range
$0.5301 - $0.2878

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 28.0 mm | 1.102 in ; ; HDPE ; 6 ; N

110832

Price Range
$0.5979 - $0.3246

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    N
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 25.0 mm | 0.984 in ; ; LDPE ; 3 ; N

10787

Price Range
$0.8463 - $0.4594

Stock Levels
14 In stock
Attributes
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 28.8 mm | 1.134 in ; ; LDPE ; 1 ; N

10784

Price Range
$1.0111 - $0.5489

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 21.8 mm | 0.858 in ; ; HDPE ; 6 ; Y

110589

Price Range
$0.5634 - $0.3058

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 21.7 mm | 0.854 in ; ; LDPE ; 1 ; Y

110048

Price Range
$0.3097 - $0.1681

Stock Levels
Request the lead time here
Attributes
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
Gas Cylinder Valve Cap - Nominal Diameter 21.8 mm | 0.858 in ; ; LDPE ; 1 ; Y

110009

Price Range
$0.144 - $0.0781

Stock Levels
11 In stock
Attributes
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow