Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.077 - $0.9606 | 9476 In stock |
0.798 in
20.3 mm
|
|||||||||
$0.0923 - $0.1086 | 950 In stock |
0.213 in
5.4 mm
|
|||||||||
$0.9446 - $2.6238 | 3800 In stock |
0.571 in
14.5 mm
|
|||||||||
$0.0891 - $1.1106 | 15792 In stock |
0.972 in
24.7 mm
|
|||||||||
$0.969 - $2.6913 | 3000 In stock |
0.492 in
12.5 mm
|
|||||||||
$0.0585 - $0.729 | 11880 In stock |
0.262 in
6.7 mm
|
|||||||||
$1.1315 - $3.1424 | 100035 In stock |
0.669 in
17.0 mm
|
|||||||||
$0.2862 - $3.7694 | 1000 In stock |
0.106 in
2.7 mm
|
|||||||||
12792B | $0.1956 - $2.5886 | 6815 In stock |
0.760 in
19.3 mm
|
||||||||
$0.2862 - $3.7694 | 1290 In stock |
0.130 in
3.3 mm
|
|||||||||
$0.1344 - $1.7783 | 49990 In stock |
0.248 in
6.3 mm
|
|||||||||
BP1024A | $0.2862 - $3.7694 | 2500 In stock |
0.366 in
9.3 mm
|
||||||||
$0.2883 - $3.792 | 500 In stock |
0.394 in
10 mm
|
|||||||||
$0.1364 - $1.8051 | 4756 In stock |
0.469 in
11.9 mm
|
|||||||||
$0.1443 - $1.9098 | 5507 In stock |
0.571 in
14.5 mm
|
|||||||||
$0.2166 - $2.8613 | 49085 In stock |
0.650 in
16.5 mm
|
|||||||||
$0.2679 - $3.5424 | 1065 In stock |
0.768 in
19.5 mm
|
|||||||||
$0.3588 - $4.7685 | 690 In stock |
0.827 in
21 mm
|
|||||||||
$0.2117 - $2.7932 | 8785 In stock |
0.969 in
24.6 mm
|
|||||||||
$0.6428 - $8.4926 | 548 In stock |
0.976 in
24.8 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue