Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Diameter | View | |
---|---|---|---|---|
$0.6428 - $8.4926 | 548 In stock |
0.976 in
24.8 mm
|
||
$0.5564 - $7.3571 | 300 In stock |
1.063 in
27 mm
|
||
$0.393 - $5.2001 | 4208 In stock |
1.201 in
30.5 mm
|
||
$0.8858 - $11.7168 | 100 In stock |
1.319 in
33.5 mm
|
||
$0.654 - $8.6289 | 500 In stock |
1.480 in
37.6 mm
|
||
$0.8813 - $11.6487 | 494 In stock |
1.705 in
43.3 mm
|
||
$1.3647 - $18.0749 | 100 In stock |
2.067 in
52.5 mm
|
||
$3.0881 - $40.9862 | 1463 In stock |
2.346 in
59.6 mm
|
||
$4.1327 - $11.5808 | 195 In stock |
3.346 in
85 mm
|
||
$6.5852 - $87.0585 | 503 In stock |
4.398 in
111.7 mm
|
||
$0.0915 - $0.1079 | 7500 In stock |
0.421 in
10.7 mm
|
||
$0.1766 - $0.2076 | 2000 In stock |
0.539 in
13.7 mm
|
||
494378 | $0.1956 - $0.2294 | 905 In stock |
0.76 in
19.3 mm
|
|
$0.2117 - $0.2499 | 500 In stock |
0.969 in
24.6 mm
|
||
$0.3633 - $0.4269 | 936 In stock |
1.319 in
33.5 mm
|
||
$0.0882 - $0.1037 | 4000 In stock |
0.173 in
4.4 mm
|
||
$0.1208 - $1.5101 | 56576 In stock |
0.206 in
5.2 mm
|
||
$0.2171 - $2.7021 | Request the lead time here |
1.160 in
29.5 mm
|
||
$0.8993 - $11.2401 | 40 In stock |
1.525 in
38.7 mm
|
||
$0.0713 - $0.8925 | 17400 In stock |
0.676 in
17.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.