Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
$0.2591 - $0.9537 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
$0.1793 - $2.3618 | 17211 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.2477 - $1.5986 | 300 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.1674 - $2.3414 | 1108 In stock |
Black
|
ABS
|
Polished
|
|
17.0
|
||
$0.452 - $1.7646 | 2945 In stock |
Black
|
ABS
|
Polished
|
|
20.0
|
||
$0.6371 - $2.4774 | 4784 In stock |
Black
|
ABS
|
Polished
|
|
11.0
|
||
$0.5268 - $7.3799 | 5000 In stock |
Black
|
ABS
|
Polished
|
|
18.0
|
||
$1.4376 - $3.9965 | 2000 In stock |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
14-19
|
||
$1.1861 - $3.279 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
14-19
|
||
$0.1625 - $2.2854 | 159000 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
16-20
|
||
$0.2031 - $2.8625 | 40238 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
14-20
|
||
$0.1818 - $2.5433 | 6154 In stock |
Black
|
LDPE
|
Polished
|
0.787 in
20.0 mm
|
12-20
|
||
$0.3465 - $4.8368 | 3048 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
11-19
|
||
SQR111206A | $0.855 - $12.0122 | 22609 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
11-19
|
|
$0.1016 - $1.424 | 118112 In stock |
Black
|
LDPE
|
Textured
|
0.500 in
12.7 mm
|
14-20
|
||
$0.1818 - $2.5433 | 7375 In stock |
Black
|
LDPE
|
Textured
|
0.866 in
22.0 mm
|
12-20
|
||
$0.5483 - $7.7432 | 1700 In stock |
Black
|
LDPE
|
Textured
|
1.575 in
40.0 mm
|
11-19
|
||
$1.32 - $18.5289 | 250 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
11-19
|
||
$0.1661 - $2.3388 | 7412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
12-20
|
||
$0.3149 - $4.4279 | 36620 In stock |
Black
|
LDPE
|
Polished
|
1.26 in
32.0 mm
|
11-19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.