Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0844 - £ 0.0899 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.252 in
6.4 mm
|
Crossed Drive
|
||
£ 0.2345 - £ 0.244 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
£ 1.1881 - £ 1.2367 | Request the lead time here |
|
M1.2
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
£ 1.7787 - £ 1.8621 | 15 In stock |
|
M3
|
Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
£ 6.4757 - £ 6.6146 | 9 In stock |
|
M6
|
Brown
|
PEEK
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
0080070000VR | £ 0.0928 - £ 0.0928 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.236 in
6.0 mm
|
Crossed Drive
|
|
£ 0.0928 - £ 0.0928 | 20648 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.101 - £ 0.101 | 16345 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
£ 0.101 - £ 0.101 | 22005 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.1353 - £ 0.1381 | 13900 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
£ 0.1381 - £ 0.1381 | 29943 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
£ 0.1598 - £ 0.1639 | 14150 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
£ 0.175 - £ 0.1778 | 10448 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
£ 0.1945 - £ 0.1987 | 6000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
£ 0.3279 - £ 0.3349 | 13500 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
1.969 in
50.0 mm
|
Crossed Drive
|
||
£ 0.3098 - £ 0.3098 | 5099 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
£ 0.3904 - £ 0.3904 | 81900 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
£ 0.0928 - £ 0.0928 | 24959 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
£ 0.0875 - £ 0.0911 | 23960 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
0120080000VR | £ 0.0831 - £ 0.0865 | 9000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Slotted Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.