Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: PE-LD, EVA, PVC
Colour: Yellow, Black, Red
Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | h | d | Full Material | H | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.7524 - £ 1.8345 | In production |
Black
|
0.984 in
25.0 mm
|
1.126 in
28.6 mm
|
Polyvinyl Chloride
|
|
|||||
£ 2.4233 - £ 2.5191 | 374 In stock |
Black
|
1.496 in
38.0 mm
|
1.5 in
38.1 mm
|
Polyvinyl Chloride
|
|
|||||
£ 0.1095 - £ 0.1117 | 2382 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.0699 - £ 0.0714 | 88510 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.0876 - £ 0.0894 | 52171 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
1470793 | £ 0.105 - £ 0.107 | 19231 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
||||
£ 0.1136 - £ 0.1159 | 123254 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.0743 - £ 0.0758 | 37053 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.092 - £ 0.0939 | 12458 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.0613 - £ 0.0625 | 490 In stock |
Yellow
|
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.0787 - £ 0.0803 | 108474 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.0961 - £ 0.0981 | 40967 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
£ 0.118 - £ 0.1204 | 8371 In stock |
Yellow
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
Ethylene Vinyl Acetate Copolymer
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue