Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0747 - £ 0.0779 | 177406 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.075 in
1.9 mm
|
0.28 in
7.1 mm
|
0.311 - 0.441 in
7.9 - 11.2 mm
|
||
61PR900000B | £ 0.0835 - £ 0.0869 | 6858 In stock |
0.126 in
3.2 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
|
£ 0.084 - £ 0.0876 | 5998 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.079 - 0.374 in
2.0 - 9.5 mm
|
||
£ 0.1138 - £ 0.1185 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
£ 0.3001 - £ 0.3126 | 39699 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.098 in
2.5 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
£ 0.1917 - £ 0.2001 | 37500 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
£ 0.0465 - £ 0.0485 | 119816 In stock |
0.118 in
3.0 mm
|
Black
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
£ 0.0597 - £ 0.0622 | 1171101 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
£ 0.106 - £ 0.1104 | 47661 In stock |
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
£ 0.2584 - £ 0.2695 | 18516 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.256 in
6.5 mm
|
0.157 - 0.256 in
4.0 - 6.5 mm
|
||
£ 0.3223 - £ 0.3363 | 8750 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.098 in
2.5 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
£ 0.1917 - £ 0.2001 | 4400 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
£ 0.0476 - £ 0.0496 | 100434 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
£ 0.0718 - £ 0.0747 | 98000 In stock |
0.197 in
5.0 mm
|
Natural
|
Nylon
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
£ 0.106 - £ 0.1104 | 17030 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
£ 0.2292 - £ 0.239 | 71000 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
£ 0.3502 - £ 0.3654 | 33000 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
0.098 in
2.5 mm
|
0.709 in
18 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
£ 0.3974 - £ 0.4141 | 45000 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.157 - 0.374 in
4.0 - 9.5 mm
|
||
£ 0.0476 - £ 0.0496 | 136933 In stock |
0.138 in
3.5 mm
|
Black
|
Nylon
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
£ 0.0871 - £ 0.0907 | 285768 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.