Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
Series Code :SR5522
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Cam Length | Finish | Body Material | View | |
---|---|---|---|---|---|---|---|
£ 7.3931 - £ 10.3503 | Request the lead time here |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
£ 7.3931 - £ 10.3503 | 129 In stock |
0.965 in
24.5 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
£ 7.3931 - £ 10.3503 | Request the lead time here |
0.335 in
8.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
£ 7.8312 - £ 10.9637 | 123 In stock |
0.728 in
18.5 mm
|
|
Chrome Plated
|
|
||
262160001E | £ 7.8312 - £ 10.9637 | 248 In stock |
0.335 in
8.5 mm
|
|
Chrome Plated
|
|
|
£ 7.3931 - £ 10.3503 | Request the lead time here |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
£ 7.3931 - £ 10.3503 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
£ 7.5848 - £ 10.6187 | 9 In stock |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
£ 7.5848 - £ 10.6187 | 128 In stock |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
£ 7.3931 - £ 10.3503 | 10 In stock |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
£ 7.5848 - £ 10.6187 | 30 In stock |
0.335 in
8.5 mm
|
1.575 in
40.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
£ 1.8992 - £ 2.6589 | 299 In stock |
0.335 in
8.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
£ 7.5848 - £ 10.6187 | 71 In stock |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
0621247E | £ 7.5848 - £ 10.6187 | 278 In stock |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
|
£ 2.0947 - £ 2.9901 | 195 In stock |
0.728 in
18.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
£ 2.7462 - £ 3.8447 | 244 In stock |
0.965 in
24.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.