Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.133 - $0.2026 | Request the lead time here |
1.015 in
25.8 mm
|
1.755 in
44.6 mm
|
0.062 in
1.6 mm
|
||
$0.1218 - $0.1856 | Request the lead time here |
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
0.062 in
1.6 mm
|
||
$0.1295 - $0.1973 | 4600 In stock |
1.000 in
25.4 mm
|
1.312 in
33.3 mm
|
0.125 in
3.2 mm
|
||
$0.2376 - $0.3621 | 500 In stock |
0.380 in
9.7 mm
|
1.370 in
34.8 mm
|
0.125 in
3.2 mm
|
||
$0.1225 - $0.1868 | 500 In stock |
0.525 in
13.3 mm
|
1.375 in
34.9 mm
|
0.125 in
3.2 mm
|
||
$0.2439 - $0.3717 | 7500 In stock |
0.437 in
11.1 mm
|
1.500 in
38.1 mm
|
0.130 in
3.3 mm
|
||
$0.2097 - $0.3197 | 3000 In stock |
0.313 in
8 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
||
$0.2474 - $0.3771 | Request the lead time here |
0.696 in
17.7 mm
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
||
$0.2841 - $0.4331 | 1500 In stock |
0.507 in
12.9 mm
|
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
||
$0.1641 - $0.2501 | 3000 In stock |
1.375 in
34.9 mm
|
1.625 in
41.3 mm
|
0.110 in
2.8 mm
|
||
$0.0905 - $0.1381 | Request the lead time here |
1.500 in
38.1 mm
|
1.724 in
43.8 mm
|
0.032 in
0.8 mm
|
||
$0.0749 - $0.1142 | 6000 In stock |
0.625 in
15.9 mm
|
1.718 in
43.6 mm
|
0.050 in
1.3 mm
|
||
$0.3732 - $0.5689 | Request the lead time here |
0.630 in
16 mm
|
2.000 in
50.8 mm
|
0.125 in
3.2 mm
|
||
$0.4673 - $0.7123 | 500 In stock |
0.275 in
7 mm
|
2.150 in
54.6 mm
|
0.125 in
3.2 mm
|
||
$0.2759 - $0.4204 | Request the lead time here |
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
0.075 in
1.9 mm
|
||
$0.4574 - $0.6972 | Request the lead time here |
1.930 in
49 mm
|
2.690 in
68.3 mm
|
0.125 in
3.2 mm
|
||
$0.5433 - $0.828 | Request the lead time here |
0.805 in
20.4 mm
|
2.969 in
75.4 mm
|
0.062 in
1.6 mm
|
||
17W04951 | $0.0187 - $0.0257 | 7000 In stock |
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
0.125 in
3.2 mm
|
|
$0.0338 - $0.0463 | Request the lead time here |
0.394 in
10 mm
|
0.757 in
19.2 mm
|
0.125 in
3.2 mm
|
||
$0.0247 - $0.0338 | Request the lead time here |
0.434 in
11 mm
|
0.688 in
17.5 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.