Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0293 - $0.0401 | Request the lead time here |
0.406 in
10.3 mm
|
0.750 in
19.1 mm
|
0.060 in
1.5 mm
|
||
$0.0534 - $0.0732 | 16000 In stock |
0.3 in
7.6 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
$0.1746 - $0.2396 | 116500 In stock |
0.266 in
6.8 mm
|
0.750 in
19.1 mm
|
0.155 in
3.9 mm
|
||
$0.0302 - $0.0413 | Request the lead time here |
0.578 in
14.7 mm
|
0.756 in
19.2 mm
|
0.110 in
2.8 mm
|
||
$0.0746 - $0.1023 | Request the lead time here |
0.274 in
7 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||
$0.036 - $0.0493 | 9000 In stock |
0.215 in
5.5 mm
|
0.74 in
18.8 mm
|
0.095 in
2.4 mm
|
||
$0.0515 - $0.0706 | 33000 In stock |
0.633 in
16.1 mm
|
0.782 in
19.9 mm
|
0.125 in
3.2 mm
|
||
$0.052 - $0.0713 | Request the lead time here |
0.276 in
7 mm
|
0.787 in
20 mm
|
0.197 in
5 mm
|
||
$0.0668 - $0.0915 | 7500 In stock |
0.51 in
13 mm
|
0.805 in
20.4 mm
|
0.220 in
5.6 mm
|
||
$0.0604 - $0.0828 | Request the lead time here |
0.695 in
17.7 mm
|
0.812 in
20.6 mm
|
0.093 in
2.4 mm
|
||
17W08129 | $0.0552 - $0.0757 | 2000 In stock |
0.625 in
15.9 mm
|
0.812 in
20.6 mm
|
0.062 in
1.6 mm
|
|
$0.0443 - $0.0608 | 1500 In stock |
0.73 in
18.5 mm
|
0.84 in
21.3 mm
|
0.125 in
3.2 mm
|
||
$0.0993 - $0.1362 | Request the lead time here |
0.706 in
17.9 mm
|
0.871 in
22.1 mm
|
0.111 in
2.8 mm
|
||
17W08755 | $0.0536 - $0.0736 | 4000 In stock |
0.312 in
7.9 mm
|
0.855 in
21.7 mm
|
0.125 in
3.2 mm
|
|
$0.0581 - $0.0798 | Request the lead time here |
0.265 in
6.7 mm
|
0.875 in
22.2 mm
|
0.093 in
2.4 mm
|
||
$0.0521 - $0.0714 | Request the lead time here |
0.390 in
9.9 mm
|
0.88 in
22.4 mm
|
0.062 in
1.6 mm
|
||
$0.0498 - $0.0682 | 2000 In stock |
0.385 in
9.8 mm
|
0.885 in
22.5 mm
|
0.062 in
1.6 mm
|
||
$0.0815 - $0.1119 | Request the lead time here |
0.317 in
8.1 mm
|
0.89 in
22.6 mm
|
0.245 in
6.2 mm
|
||
$0.0721 - $0.0989 | 2500 In stock |
0.23 in
5.8 mm
|
0.97 in
24.6 mm
|
0.125 in
3.2 mm
|
||
17W09371 | $0.0642 - $0.088 | 10000 In stock |
0.625 in
15.9 mm
|
0.937 in
23.8 mm
|
0.093 in
2.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.