Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0237 - $0.036 | Request the lead time here |
0.150 in
3.8 mm
|
0.375 in
9.5 mm
|
0.030 in
0.8 mm
|
||
$0.0239 - $0.0364 | Request the lead time here |
0.190 in
4.8 mm
|
0.375 in
9.5 mm
|
0.065 in
1.7 mm
|
||
$0.0876 - $0.1335 | Request the lead time here |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
$0.0221 - $0.0337 | Request the lead time here |
0.200 in
5.1 mm
|
0.400 in
10.2 mm
|
0.093 in
2.4 mm
|
||
$0.0675 - $0.1031 | Request the lead time here |
0.272 in
6.9 mm
|
0.416 in
10.6 mm
|
0.120 in
3 mm
|
||
$0.0244 - $0.0372 | Request the lead time here |
0.200 in
5.1 mm
|
0.437 in
11.1 mm
|
0.115 in
2.9 mm
|
||
$0.0343 - $0.0524 | Request the lead time here |
0.220 in
5.6 mm
|
0.438 in
11.1 mm
|
0.625 in
15.9 mm
|
||
$0.0249 - $0.038 | Request the lead time here |
0.252 in
6.4 mm
|
0.472 in
12 mm
|
0.059 in
1.5 mm
|
||
$0.0327 - $0.0498 | 8000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
$0.0196 - $0.0298 | Request the lead time here |
0.138 in
3.5 mm
|
0.505 in
12.8 mm
|
0.080 in
2 mm
|
||
$0.164 - $0.25 | Request the lead time here |
0.515 in
13.1 mm
|
1.375 in
34.9 mm
|
0.093 in
2.4 mm
|
||
$0.0672 - $0.1025 | Request the lead time here |
0.260 in
6.6 mm
|
0.625 in
15.9 mm
|
0.140 in
3.6 mm
|
||
$0.0254 - $0.0387 | Request the lead time here |
0.380 in
9.7 mm
|
0.570 in
14.5 mm
|
0.030 in
0.8 mm
|
||
$0.0353 - $0.0538 | Request the lead time here |
0.218 in
5.5 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
$0.0253 - $0.0387 | Request the lead time here |
0.357 in
9.1 mm
|
0.632 in
16.1 mm
|
0.065 in
1.7 mm
|
||
$0.0508 - $0.0774 | Request the lead time here |
0.312 in
7.9 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
$0.0377 - $0.0574 | Request the lead time here |
0.468 in
11.9 mm
|
0.659 in
16.7 mm
|
0.119 in
3 mm
|
||
$0.0974 - $0.1483 | Request the lead time here |
0.082 in
2.1 mm
|
0.695 in
17.7 mm
|
0.184 in
4.7 mm
|
||
$0.0551 - $0.084 | Request the lead time here |
0.594 in
15.1 mm
|
0.750 in
19.1 mm
|
0.210 in
5.3 mm
|
||
$0.0657 - $0.1001 | Request the lead time here |
0.382 in
9.7 mm
|
0.738 in
18.7 mm
|
0.160 in
4.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.